Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23754

ACTIVE

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 15.7 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 430 Features Primary-side adapter priority, Second Gate Drive, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 15.7 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 430 Features Primary-side adapter priority, Second Gate Drive, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Powers up to 30-W (Input) PDs
  • DC-DC Control Optimized for Isolated Converters
  • Supports High-Efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at With Status Flag
  • Adapter ORing Support
  • Programmable Frequency With Synchronization
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD™ HTSSOP-20
  • Powers up to 30-W (Input) PDs
  • DC-DC Control Optimized for Isolated Converters
  • Supports High-Efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at With Status Flag
  • Adapter ORing Support
  • Programmable Frequency With Synchronization
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD™ HTSSOP-20

The TPS23754 and TPS23756 devices have a combined power-over-ethernet (PoE), powered-device (PD) interface, and current-mode DC-DC controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard.

The TPS23754 and TPS23756 support a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features two complementary gate drivers with programmable dead time. This simplifies the design of active-clamp forward converters or optimized gate drive for highly-efficient flyback topologies. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal soft start, bootstrap start-up source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current-sense filter design trade-offs.

The TPS23754 device has a 15-V converter start-up while the TPS23756 device has a 9-V converter start-up. The TPS23754-1 replaces the PPD pin with a no-connect for increased pin spacing.

The TPS23754 and TPS23756 devices have a combined power-over-ethernet (PoE), powered-device (PD) interface, and current-mode DC-DC controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard.

The TPS23754 and TPS23756 support a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features two complementary gate drivers with programmable dead time. This simplifies the design of active-clamp forward converters or optimized gate drive for highly-efficient flyback topologies. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal soft start, bootstrap start-up source, current-mode compensation, and a 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current-sense filter design trade-offs.

The TPS23754 device has a 15-V converter start-up while the TPS23756 device has a 9-V converter start-up. The TPS23754-1 replaces the PPD pin with a no-connect for increased pin spacing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS23734 ACTIVE IEEE 802.3bt type 3 class 1-4 PoE PD with high efficiency DC-DC control Consider TIs latest Class 1-4 PoE PD controller

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TPS2375x IEEE 802.3at, High Efficiency, PoE Interface and DC-DC Controller datasheet (Rev. I) PDF | HTML Dec 19, 2017
Application note PoE Powered Devices Debug Guidelines PDF | HTML Jul 19, 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML Apr 29, 2021
Application note Alleviating Short Circuit Thermal Concerns for PoE Powered Devices PDF | HTML Jun 5, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Flyback converters: two outputs are better than one PDF | HTML Nov 24, 2016
Technical article Maximizing PoE PD efficiency on a budget PDF | HTML Nov 10, 2015
Application note Lightning Surge Considerations for PoE Powered Devices Apr 30, 2015
Application note Efficiency-Optimized, Synchronous Flyback, High-Power PoE Controller/Converter Jan 17, 2012
Application note High Efficiency Class 4 PoE Powered Device Mar 23, 2011
Application note Implementing a Buck Converter With the TPS23753A Sep 20, 2010
Application note Using the TPS23753A with an External Error Amplifier Aug 6, 2010
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) Feb 9, 2009
Application note PoE Powered Device for 24 VAC Building Power Applications Sep 10, 2008
Application note Designing an EMI Compliant PoE with Isolated Flyback May 20, 2008
Application note Practical Guidelines EMI Compliant PoE Mar 27, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23754EVM-383 — 33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754

TPS23754EVM-383 contains evaluation and reference circuitry for the TPS23754, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23754 is targeted at wide Vin aplications (24 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3 at Power over Ethernet (PoE) (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS23754EVM-420 — 20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754

TPS23754EVM-420 contains evaluation and reference circuitry for the TPS23754, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23754 is targeted at wide Vin aplications (24 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3at Power over Ethernet (PoE) (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLUC480 — PoE PD Efficiency Calculator

Supported products & hardware
Reference design

PMP10288 — Class 4 PoE High Efficiency Active Clamp Forward Converter (3.3V) Reference Design

The PMP10288 reference design is a Power Over Ethernet (POE) active clamp forward converter. It features the TPS23754, which is a combination of a POE Powered Device (PD) controller and PWM controller. CSD17501Q5A FETs are used for high efficiency synchronous rectification. The input accepts (...)

Supported products & hardware
Reference design

PMP22301 — Class 4 PoE PD (24-V/0.9-A) power supply reference design

This reference design utilizes a flyback converter to implement a Class 4 Power over Ethernet (PoE) poweredDevice dPD) with a 24-V/0.9-A output. The TPS23754
is a combination PD/PWM controller in one package, saving cost and space. This reference design is suited for many PoE applications such as (...)
Supported products & hardware
Reference design

PMP6812 — Class 4, Cost-optimized, Flyback Converter Reference Design for PoE Applications

This reference evaluation module, featuring the TPS23754 PoE interface and DC-to-DC controller is used for class 4 PoE applications.

The flyback topology with diode rectification results in a low-cost converter for PoE applications such as a security camera. With the appropriate BOM changes, PMP6812 (...)

Supported products & hardware
Reference design

PMP9563 — Class 4 12V/2.5A Active Clamp Forward Converter for PoE PD Application Reference Design

This reference design is a Power Over Ethernet (POE) active clamp forward converter. It features the TPS23754, which is a combination of a POE Powered Device (PD) controller and PWM controller. CSD19534Q5A FETs are used for high efficiency synchronous rectification. The input accepts standard Type (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos