PMP10357

PMP10357

Design files

Overview

This current-mode control buck converter provides 12V @ 4.2A over a wide 14V - 36V input voltage range. It uses minimal component count and a 500KHz switching frequency to occupy approximately 1 sq-inch of board area. It achieves a peak efficiency of 95.7% at 24Vin and 2A load.

Features
  • Greater than 95% efficiency from 0.8A to 3.7A (24Vin)
  • Small size (~1 sq-inch)
  • Excellent load transient performance of less than 150mV for a 100% load step (24Vin)
  • This reference design has been lab tested and is supported with design files and an application note
Output voltage options PMP10357.1
Vin (Min) (V) 14
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) 4.2
Output Power (W) 50.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB59.PDF (2300 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIY0.PDF (175 KB)

Detailed overview of design layout for component placement

TIDRIX9.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIY1.ZIP (874 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBG3.ZIP (190 KB)

Design file that contains information on physical board layer of design PCB

TIDRIX8.PDF (108 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS545614.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10357 Test Results Nov 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos