Home Power management DC/DC switching regulators DC/DC converters

TPS54561

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM76005 ACTIVE 3.5-V to 60-V, 5-A synchronous step-down voltage converter Smaller solution size, higher efficiency and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000152 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000152 Duty cycle (max) (%) 98
WSON (DPR) 10 16 mm² (4 mm × 4 mm)
  • High efficiency at light loads with pulse skipping Eco-mode™
  • 87-mΩ high-side MOSFET
  • 152-µA operating quiescent current and 2-µA shutdown current
  • 100-kHz to 2.5-MHz adjustable switching frequency
  • Synchronizes to external clock
  • Low dropout at light loads with integrated BOOT recharge FET
  • Adjustable UVLO voltage and hysteresis
  • UV and OV power-good output
  • Adjustable soft start and sequencing
  • 0.8-V 1% internal voltage reference
  • 10-pin WSON with thermal pad package
  • –40°C to 150°C TJ operating range
  • Create a custom design using the TPS54561 with the WEBENCH® Power Designer
  • High efficiency at light loads with pulse skipping Eco-mode™
  • 87-mΩ high-side MOSFET
  • 152-µA operating quiescent current and 2-µA shutdown current
  • 100-kHz to 2.5-MHz adjustable switching frequency
  • Synchronizes to external clock
  • Low dropout at light loads with integrated BOOT recharge FET
  • Adjustable UVLO voltage and hysteresis
  • UV and OV power-good output
  • Adjustable soft start and sequencing
  • 0.8-V 1% internal voltage reference
  • 10-pin WSON with thermal pad package
  • –40°C to 150°C TJ operating range
  • Create a custom design using the TPS54561 with the WEBENCH® Power Designer

The TPS54561 is a 60-V, 5-A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 152 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage start up ramp is controlled by the soft start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 106% of its nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54561 is available in an 10-pin 4-mm × 4-mm WSON package.

The TPS54561 is a 60-V, 5-A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 152 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage start up ramp is controlled by the soft start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 106% of its nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54561 is available in an 10-pin 4-mm × 4-mm WSON package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54561EVM-555 — TPS54561EVM-555 - 60 V Input, 5A, Step Down DC-DC Converter Evaluation Module

The TPS54561EVM-555 is a fully assembled and tested circuit for evaluating the TPS54561 Step-Down Converter. The TPS54561EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 5.0A.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54561 PSpice Transient Model

SLVM982.ZIP (677 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54561 TINA-TI Reference Design

SLVMA92.TSC (239 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54561 TINA-TI Transient Spice Model

SLVMA93.ZIP (56 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54561 Unencrypted PSpice Transient Model

SLVMCU3.ZIP (6 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool

Supported products & hardware
Calculation tool

SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware
Reference design

PMP10357 — 12V@4.2A Buck Converter Radio Reference Design

This current-mode control buck converter provides 12V @ 4.2A over a wide 14V - 36V input voltage range. It uses minimal component count and a 500KHz switching frequency to occupy approximately 1 sq-inch of board area. It achieves a peak efficiency of 95.7% at 24Vin and 2A load.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos