PMP10600

PMP10600

Design files

Overview

The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power down sequencing.  This design uses a 12V input.

Features
  • Provides all the power supply rails needed for a Xilinx® Zynq® 7000 series (XC7Z015)
  • Design optimized to support a 12V input
  • On board power up and power down sequencing
  • Supports DDR3 memory device
  • Module design for ease of use
Output voltage options PMP10600.1 PMP10600.2
Vin (Min) (V) 10.8 10.8
Vin (Max) (V) 13.2 13.2
Vout (Nom) (V) 1 1.8
Iout (Max) (A) 3 1.3
Output Power (W) 3 2.34
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU738.PDF (677 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCK3.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC870.ZIP (9189 KB)

Design file that contains information on physical board layer of design PCB

TIDRCK2.PDF (326 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS560200 — 17V Input, 500mA Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-Mode™

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3991 — 300-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A3501 — 1-A, low-noise, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP2998 — 1.5-A DDR termination regulator with shutdown pin

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ31503 — 4.5V to 15V, 3A Step-Down Power Module in 9x15x2.8mm QFN Package

Data sheet: PDF
Sequencers

LM3880 — 3 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10600 Test Results Jan 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos