LM3880

ACTIVE

3 Rail Simple Power Sequencer with Fixed Time Delay

Product details

Number of sequenced outputs 3 Rating Catalog Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (typ) (mA) 0.025 Time delay (ms) 2, 10, 16, 30, 60, 120 Operating temperature range (°C) -40 to 125
Number of sequenced outputs 3 Rating Catalog Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (typ) (mA) 0.025 Time delay (ms) 2, 10, 16, 30, 60, 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Simple solution for sequencing three voltage rails from a single input signal
  • Easily cascade up to three devices to sequence as many as nine voltage rails
  • Powerup and powerdown control
  • Tiny 2.9-mm x 1.6-mm footprint
  • Low quiescent current: 25 µA
  • Input voltage range: 2.7 V to 5.5 V
  • Standard timing options available
  • Simple solution for sequencing three voltage rails from a single input signal
  • Easily cascade up to three devices to sequence as many as nine voltage rails
  • Powerup and powerdown control
  • Tiny 2.9-mm x 1.6-mm footprint
  • Low quiescent current: 25 µA
  • Input voltage range: 2.7 V to 5.5 V
  • Standard timing options available

The LM3880 simple power supply sequencer offers the easiest method to control powerup sequencing and powerdown sequencing of multiple Independent voltage rails. By staggering the startup sequence, it is possible to avoid latch conditions or large in-rush currents that can affect the reliability of the system.

Available in a 6-pin SOT-23 package, the simple sequencer contains a precision enable pin and three open-drain output flags. The open-drain output flags permit that they can be pulled up to distinct voltage supplies separate from the sequencer VDD (only if they do not exceed the recommended maximum voltage of 0.3 V greater than VDD), so as to interface with ICs requiring a range of different enable signals. When the LM3880 is enabled, the three output flags sequentially release, after individual time delays, thus permitting the connected power supplies to start up. The output flags follow a reverse sequence during power down to avoid latch conditions.

EPROM capability allows every delay and sequence to be fully adjustable. Contact Texas Instruments to request a non-standard configuration.

The LM3880 simple power supply sequencer offers the easiest method to control powerup sequencing and powerdown sequencing of multiple Independent voltage rails. By staggering the startup sequence, it is possible to avoid latch conditions or large in-rush currents that can affect the reliability of the system.

Available in a 6-pin SOT-23 package, the simple sequencer contains a precision enable pin and three open-drain output flags. The open-drain output flags permit that they can be pulled up to distinct voltage supplies separate from the sequencer VDD (only if they do not exceed the recommended maximum voltage of 0.3 V greater than VDD), so as to interface with ICs requiring a range of different enable signals. When the LM3880 is enabled, the three output flags sequentially release, after individual time delays, thus permitting the connected power supplies to start up. The output flags follow a reverse sequence during power down to avoid latch conditions.

EPROM capability allows every delay and sequence to be fully adjustable. Contact Texas Instruments to request a non-standard configuration.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet LM3880 Simple Power Sequencer datasheet (Rev. M) 15 Mar 2021
Application note High-Performance CMOS Image Sensor Power Supply in Industrial Camera and Vision (Rev. A) 30 Jul 2021
Application brief Creating a Sequencing Voltage Supervisor (Reset IC) Using TPS386000 and LM3880 14 May 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article How to manage processor power during uncontrolled power off PDF | HTML 21 Jun 2018
Technical article FPGA power made simple: sequencing PDF | HTML 13 Nov 2017
Technical article Sequencing solutions: simple, reliable and cost-effective PDF | HTML 27 Sep 2017
Technical article A simple six-channel power-rail sequencing solution PDF | HTML 16 Nov 2015
Technical article Multiphase DC/DC converters provide low ripple, integrated solution for FPGA power PDF | HTML 09 Jul 2015
Analog Design Journal Analog Applications Journal 4Q 2014 24 Oct 2014
Analog Design Journal Power-supply sequencing for FPGAs 24 Oct 2014
Application note LM1771 and LM3880 Based FPGA Power Supply Reference Design (Rev. A) 05 May 2013
Application note AN-1603 LM274X Reference Designs (Rev. C) 01 May 2013
Application note Power Supply Design Considerations for Modern FPGAs (Power Designer 121) 02 Feb 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3880EVAL — Power Sequencer

The LM3880 evaluation board has been designed to connect directly to the power supplies of an existing system to enable sequencing. Upon enabling the device, the three open drain output flags will rise in sequential order, 1-2-3. Once the part is disabled, the shutdown sequence will occur in (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3880 PSpice Transient Model

SNVMBB4.ZIP (45 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010269 — Handheld ultrasound imaging device power supply reference design

This reference design is built to power the next generation 128-channel ultrasound smart probe that adopts our new generation transmitter and receiver. The compact size (88mm × 45mm × 20mm) includes all power functions for a 128-channel smart probe with >80% efficiency. This transformerless (...)
Design guide: PDF
Reference designs

PMP10711 — Simple 6-Channel Power Supply Sequencing Reference Design for Multi-rail Outputs

PMP10711 is a 6-channel power supply sequencer that utilizes two LM3880 3-channel sequencer ICs. The design uses an external AND gate and OR gate to power up and power down all 6 channels in sequential fashion. This is useful in cases when up to 6 power rails need to be sequenced during power up (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01416 — Small Efficient Flexible Power Supply Reference Design for NXP™ iMX7 Series Application Processors

This small, efficient and flexible power supply for NXP™ IMX7 series application processors reference design was designed for iMX7 processors. This design uses five DC/DC converters and one sequencer IC to power the iMX7. It supports numerous industrial applications and any (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10600 — Xilinx® Zynq®7000 series (XC7Z015) Power Solution, 5W - Reference Design

The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10601 — Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10652 — System-Level Reference Design for 30W ADAS System With Required Automotive Protections

PMP10652 is a System optimized (CISPR 25 Class 3) 30W design for Surround View ADAS system.

The design has various protections such as Load dump through TVS (ISO pulse testing), Reverse Voltage (Innovative Smart diode with very low Iq), Battery Disconnect Switch with OVP protection (PFET) and is EMI (...)

Test report: PDF
Schematic: PDF
Reference designs

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos