PMP10812

PMP10812

Design files

Overview

The PMP10812 reference design is ideal for Class 2 PoE PD applications that do not require isolation.  The TPS2378 PD controller provides the interface to the PSE.  The LM5010 buck converter has an integrated high side FET and external low side diode rectifier for low cost.

Features
  • Non-isolated 5V/1A output
  • Diode rectifier for low cost
  • Small size, 1.5 x 1.5 inches
Output voltage options PMP10812.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU6.PDF (634 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTG8.PDF (71 KB)

Detailed overview of design layout for component placement

TIDRTG7.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTH0.ZIP (447 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE00.ZIP (304 KB)

Design file that contains information on physical board layer of design PCB

TIDCE01.ZIP (788 KB)

Design file that contains information on physical board layer of design PCB

TIDRTG9.PDF (445 KB)

PCB layer plot file used for generating PCB design layout

TIDRTG6.PDF (140 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50108-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML
Powered devices

TPS2378IEEE 802.3at PoE High-Power PD interface with AUX Control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10812 Test Results Nov 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos