Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS2378

ACTIVE

IEEE 802.3at PoE High-Power PD interface with AUX Control

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 Features PG, Primary-side adapter priority, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 Features PG, Primary-side adapter priority, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • IEEE 802.3at Type-2 Hardware Classification with Status Flag
  • Adapter Priority Input
  • DC/DC Converter Enable
  • Robust 100 V, 0.5-Ω Hotswap MOSFET
  • Operating Current up to 850 mA
  • 1-A (Typical) Operating Current Limit
  • 15 kV and 8 kV System-level ESD Capability
  • PowerPAD HSOP Package

All trademarks are the property of their respective owners.

  • IEEE 802.3at Type-2 Hardware Classification with Status Flag
  • Adapter Priority Input
  • DC/DC Converter Enable
  • Robust 100 V, 0.5-Ω Hotswap MOSFET
  • Operating Current up to 850 mA
  • 1-A (Typical) Operating Current Limit
  • 15 kV and 8 kV System-level ESD Capability
  • PowerPAD HSOP Package

All trademarks are the property of their respective owners.

This 8-pin integrated circuit contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD). The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD™ package, enables this controller to continuously handle up to 0.85 A. The TPS2378 features an auxiliary power detect (APD) input, providing priority for an external power adapter. It also features a 100-V pass transistor, 140-mA inrush current limiting, type-2 indication, auto-retry fault protection, and an open-drain power-good output.

This 8-pin integrated circuit contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD). The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD™ package, enables this controller to continuously handle up to 0.85 A. The TPS2378 features an auxiliary power detect (APD) input, providing priority for an external power adapter. It also features a 100-V pass transistor, 140-mA inrush current limiting, type-2 indication, auto-retry fault protection, and an open-drain power-good output.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2379 ACTIVE IEEE 802.3at PoE High-Power PD interface with external gate driver TPS2379 has auxiliary gate driver which enables non-standard high power.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS2378 IEEE 802.3at PoE High-Power PD Interface datasheet (Rev. C) PDF | HTML 23 Jul 2015
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Dual TPS2378 PD for 51-W High-Power Four-Pair PoE (Rev. A) 01 Jun 2016
Technical article May the forced UPOE be with you 15 Jun 2015
Application note Lightning Surge Considerations for PoE Powered Devices 30 Apr 2015
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) 09 Feb 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2378EVM-105 — TPS2378 Evaluation Module

The Texas Instruments TPS2378EVM-105 evaluation module (EVM) helps designers evaluate the performance of the TPS2378 IEEE 802.3at PoE High-Power PD Interface with AUX Control. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) PD module. An RJ-45 connector is provided (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS2378EVM-602 — Dual TPS2378 PoE PD for Forced UPOE 51W High Power Four-Pair PoE Applications Evaluation Module

The TPS2378EVM-602 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the dual TPS2378 four-pair, high power 51W applications. The TPS2378EVM-602 is a Forced UPOE compliant solution that requires no software. The EVM contains header connectors for easy connection to (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2378 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM991A.ZIP (114 KB) - PSpice Model
Calculation tool

SLUC480 PoE PD Efficiency Calculator

Supported products & hardware

Supported products & hardware

Products
Powered devices
  • TPS2375 Class 3 PoE PD with latch protection
  • TPS23750 Class 3 PoE PD with flyback DC-DC controller
  • TPS23751 IEEE 802.3at PoE interface with flyback DC-DC controller
  • TPS23752 IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature
  • TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller
  • TPS23753A IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through
  • TPS23754 IEEE 802.3at, high efficiency, PoE interface and DC/DC controller
  • TPS23754-1 IEEE 802.3at PoE interface and isolated converter controller
  • TPS23756 Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support
  • TPS23757 Class 3 PoE PD with flyback/Forward DC-DC controller & 12V-57V Adapter Support
  • TPS2376 Class 3 PoE PD with adjustable UVLO threshold & latch protection
  • TPS2377 Class 3 PoE PD with legacy UVLO threshold & latch protection
  • TPS2378 IEEE 802.3at PoE High-Power PD interface with AUX Control
  • TPS23785B High-Power, High-Efficiency PoE PD and DC-to-DC Controller
  • TPS2379 IEEE 802.3at PoE High-Power PD interface with external gate driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00539 — UPOE High-Efficiency Flyback Converter (19V/2.3A) for Forced 4-Pair PoE PD Apps Reference Design

TIDA-00539 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 19V at 2.3A.
Test report: PDF
Schematic: PDF
Reference designs

PMP10572 — Class 3 Isolated Fly-Buck Power Module for PoE Application Reference Design

The PMP10572 reference design is an single output isolated Fly-Buck power supply for PoE application. It takes 48V nominal input and provides 12V 1A output. The board is designed with TPS2378(PD controller) to provide 40V-57V input votlage and 12V 1SA output power. The design features the LM5160A (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9676 — Class 1 Non-isolated Buck Converter (5V/560mA) for PoE PD Applications Reference Design

This converter is used for Class 1 PoE PD applications where isolation is not required.  The TPS2378 PD controller plus LM5006 buck converter provide 5V/560mA with good efficieny in a small size.  The LM5006 can be configured with a diode rectifier for lowest cost or a synchronous FET (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10812 — Class 2 Non-isolated PoE Buck Converter (5V/1A) Reference Design

The PMP10812 reference design is ideal for Class 2 PoE PD applications that do not require isolation.  The TPS2378 PD controller provides the interface to the PSE.  The LM5010 buck converter has an integrated high side FET and external low side diode rectifier for low cost.
Test report: PDF
Schematic: PDF
Reference designs

PMP11257 — Class 4 PoE Synchronous Buck Converter (12V/2A) Reference Design

The LM5116 synchronous buck controller provides a high efficiency solution for non-isolated PoE PD applications.  The TPS2378 PoE PD controller performs all necessary functions for an IEEE802.3at compliant Class 4 PoE PD.  This converter is ideal for any PoE application that demands best (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00741 — Non-Standard PoE, UPOE High-Efficiency Flyback Converter Reference Design for PoE PD Applications

TIDA-00741 uses two TPS2378 PD controllers for a forced 4-pair UPOE solution to 51W non-standard PoE PD applications. It incorportates the UCC2897A controller in a high-efficiency, great transient response (driven) synch flyback converter capble of 12V at 3.8A.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos