PMP11451

PMP11451

Design files

Overview

This power reference design provides up to 20 V/60 W over USB Type-C from a universal AC input range of 85 to 265 VAC for charger applications. The UCC24636 synchronous rectifier driver allows this design to provide 91% average efficiency. A daughter card provides the PD port control over the USB Type-C output connector. The required companion daughter card for this reference design is PMP11455. This design is USB-IF certified as a captive-cable power brick.

Features
  • 91% average efficiency
  • Standby (no load) power consumption is less than 40 mW
  • Conducted emissions are below Class B levels
  • Compact form factor 60 mm x 60 mm x 25 mm (2.35 in x 2.35 in x 1 in)
Output voltage options PMP11451.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 20
Iout (Max) (A) 3
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBI5A.PDF (7739 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKK9.PDF (868 KB)

Detailed overview of design layout for component placement

TIDRKK8A.PDF (75 KB)

Detailed overview of design layout for component placement

TIDRKK7.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC30.ZIP (567 KB)

Design file that contains information on physical board layer of design PCB

TIDRKK6A.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD17578Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP11451 Test Results (Rev. A) Apr 14, 2016
Technical article Why move from USB Power Delivery 2.0 to 3.0? PDF | HTML Jul 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos