PMP15016

PMP15016

Design files

Overview

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck regulator. This reference design has an input voltage range of 9V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter section. The layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard. The conducted emissions (CE) and radiated emissions (RE) are in compliance with the CISPR-22 Class-B requirement with 10dB of margin.

Features
  • Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A output
  • Compliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin    
  • Peak current mode control, OCP function, inductor saturation protection
  • Easy to use 8-pin SOIC package
Output voltage options PMP15016.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC28.PDF (1026 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMW9.PDF (763 KB)

Detailed overview of design layout for component placement

TIDRMW8.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMX1.ZIP (19 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCG6.ZIP (161 KB)

Design file that contains information on physical board layer of design PCB

TIDRMX0.PDF (5464 KB)

PCB layer plot file used for generating PCB design layout

TIDRMW7.PDF (149 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR23630 — SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15016 Test Results Jul 25, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10604 — EMI Optimized 2-layer 15W Power Supply for Automotive with CISPR 25 Class 5 Compliance PMP15013 — CISPR-22 EMI-Optimized Reference Design Featuring the LMR16030 DC/DC Buck Converter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos