Home Power management DC/DC switching regulators DC/DC converters

LMR23630

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMQ66430 ACTIVE 36-V, 3-A low-EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.
TLVM13630 ACTIVE High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module Smaller design with an integrated-inductor power module.

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 4.5 Vout (max) (V) 30 Vout (min) (V) 1 Features Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Prebias startup, Synchronous rectification, UVLO adjustable, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000075 Duty cycle (max) (%) 97
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 36 Vin (min) (V) 4.5 Vout (max) (V) 30 Vout (min) (V) 1 Features Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Prebias startup, Synchronous rectification, UVLO adjustable, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000075 Duty cycle (max) (%) 97
WSON (DRR) 12 9 mm² (3 mm × 3 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • 4-V to 36-V Input range
  • 3-A Continuous output current
  • Integrated synchronous rectification
  • Current-mode control
  • Minimum switch on-time: 60 ns
  • Internal compensation for ease of use
  • 400-kHz Switching frequency and adjustable frequency options
  • PFM and forced PWM mode options
  • Frequency synchronization to external clock
  • 75-µA Quiescent current at no load for PFM option
  • Soft start into a prebiased load
  • High duty-cycle operation supported
  • Precision enable input
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 8-Pin HSOIC with PowerPAD™ package
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM33603 module for faster time to market
  • Create a custom design using the LMR23625 with the WEBENCH Power Designer
  • 4-V to 36-V Input range
  • 3-A Continuous output current
  • Integrated synchronous rectification
  • Current-mode control
  • Minimum switch on-time: 60 ns
  • Internal compensation for ease of use
  • 400-kHz Switching frequency and adjustable frequency options
  • PFM and forced PWM mode options
  • Frequency synchronization to external clock
  • 75-µA Quiescent current at no load for PFM option
  • Soft start into a prebiased load
  • High duty-cycle operation supported
  • Precision enable input
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 8-Pin HSOIC with PowerPAD™ package
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM33603 module for faster time to market
  • Create a custom design using the LMR23625 with the WEBENCH Power Designer

The LMR23630 SIMPLE SWITCHER is an easy-to-use 36 V, 3 A synchronous step-down regulator. With a wide input range from 4 V to 36 V, it is suitable for various industrial applications for power conditioning from unregulated sources. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has an option for constant frequency FPWM mode to achieve small output-voltage ripple at light load. An extended family (HSOIC) is available in 1-A (LMR23610) and 2.5-A (LMR23625) load-current options in a pin-to-pin compatible package allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

The LMR23630 SIMPLE SWITCHER is an easy-to-use 36 V, 3 A synchronous step-down regulator. With a wide input range from 4 V to 36 V, it is suitable for various industrial applications for power conditioning from unregulated sources. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has an option for constant frequency FPWM mode to achieve small output-voltage ripple at light load. An extended family (HSOIC) is available in 1-A (LMR23610) and 2.5-A (LMR23625) load-current options in a pin-to-pin compatible package allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR51430 ACTIVE SIMPLE SWITCHER® 4.5-V to 36-V, 3-A synchronous buck converter with 40-µA IQ SOT23-6 package, smaller size for personal electronics and industrial applications
LMR33630 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI Next-generation 3.8-V to 36-V, 3-A synchronous buck converter with ultra-low EMI.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMR23630 SIMPLE SWITCHER 36-V, 3-A Synchronous Step-Down Converter datasheet (Rev. E) PDF | HTML Aug 11, 2020
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Technical article A review of EMI standards, part 1 – conducted emissions PDF | HTML Jun 28, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR23630AEVM — LMR23630 Wide Vin Synchronous Step-Down Converter Evaluation Module

The LMR23630AEVM is a fully assembled and tested circuit for evaluating the LMR23630ADDAR Step-Down Converter. The LMR23630AEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 3A. The board has jumper connectors to select output options, enable or disable the (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMR23630EVM — LMR23630DDR Wide Vin Synchronous Step-down Converter Evaluation Module

The LMR23630EVM is a fully assembled and tested circuit for evaluating the LMR23630DRR step-down converter. The LMR23630EVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 3A. The board has jumper connectors to select output options, enable or disable the (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR23630 Non-Inverting and Inverting PSpice Transient Model

SNVMBC2.ZIP (223 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630 Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMBC1.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630A Non-Inverting and Inverting PSpice Transient Model

SNVMAT9.ZIP (899 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630A Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMAT8.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630AF Non-Inverting and Inverting PSpice Transient Model

SNVMAU0.ZIP (912 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630AF Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMAU1.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630AP Non-Inverting and Inverting PSpice Transient Model

SNVMBC5.ZIP (224 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630AP Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMBC6.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630F Non-Inverting and Inverting PSpice Transient Model

SNVMBC3.ZIP (220 KB) - PSpice model
Supported products & hardware
Simulation model

LMR23630F Unencrypted Non-Inverting and Inverting PSpice Transient Model

SNVMBC4.ZIP (7 KB) - PSpice model
Supported products & hardware
Reference design

PMP11668 — Single USB Car Charger with Cable Compensation and Battery Short Protection Reference Design

The PMP11668 reference design is a single channel USB charger for automotive application. It includes a buck converter followed by a USB charging port controller. Its built-in short-to-battery protection, IEC ESD protection features enhance the system's reliability significantly in automotive (...)
Supported products & hardware
Reference design

PMP15016 — CISPR-22 EMI-Optimized Reference Design Featuring LMR23630 Synchronous DC/DC Buck Converter

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos