PMP15019

PMP15019

Design files

Overview

PMP15019 uses the LM5141-Q1 low Iq synchronous buck controller as the centerpiece of a high current automotive DC/DC power supply. The PMP15019 operates over the input voltage range of VOUT + 0.5V to 42V. The EVM provides a 5.0V output (default) with a maximum load current of 15A, 20A transient.  The device offers configurability and VOUT can be set to 3.3V and the oscillator frequency can be set up to switch at 440 kHz (default) or 2.2 MHz.

Features
  • 5.5V to 42Vin, 5V @15A continuous, 20A peak
  • ~93.5% efficiency
  • Solution size: 2.0 inch x 3.0 inch (max component height: 0.4 inch)
Output voltage options PMP15019.1
Vin (Min) (V) 5.5
Vin (Max) (V) 42
Vout (Nom) (V) 5
Iout (Max) (A) 20
Output Power (W) 100
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ0.PDF (1654 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQ61.PDF (218 KB)

Detailed overview of design layout for component placement

TIDRQ60.PDF (111 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ63A.ZIP (583 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD90.ZIP (412 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ62.PDF (1298 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ59.PDF (347 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5141-Q1Automotive wide-input 2.2-MHz low-IQ synchronous buck controller

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5141DESIGN-CALC — LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Reference design
PMP15019 Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1 PMP15041 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz PMP20682 Synchronous Buck Converter for Automotive Cluster Reference Design PMP20818 137W Holdup Converter for Storage Server Reference Design PMP21795 Automotive EMI and thermally optimized synchronous buck converter reference design PMP30339 Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design TIDA-01413 ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

close
Latest version
Version: A6
Release date: Mar 6, 2025

LM5141/-Q1 controller quickstart design tool

SHA-256 checksum
Products
DC/DC controllers
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Reference design
PMP15019 Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5141-Q1 PMP15041 25W Automotive Start-Stop Reference Design Operating at 2.2 MHz PMP20682 Synchronous Buck Converter for Automotive Cluster Reference Design PMP20818 137W Holdup Converter for Storage Server Reference Design PMP21795 Automotive EMI and thermally optimized synchronous buck converter reference design PMP30339 Automotive Synchronous Buck With 3.3V @ 12.0A Reference Design TIDA-01413 ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module

Release Information

Welcome to the quickstart design tool for the LM5141 and LM5141-Q1 synchronous buck controller family. This standalone tool facilitates and assists the power-supply engineer with the design of a DC/DC buck regulator with discrete MOSFETs. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15019 Test Results Feb 28, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos