PMP15022

PMP15022

Design files

Overview

This reference design showcases a small form-factor LED driver (TPS92515) optimized to drive up to five infrared (IR) LEDs for industrial cameras and other general lighting designs. It can drive up to 1 A through LED loads of up to 9.5-V from a 24-V input source. The buck topology is implemented as a secondary-stage LED driver which is simple, high performance and cost effective. Additional design flexibility includes analog and PWM dimming (including shunt FET dimming) support as well as EMI filtering designed to meet FCC part 15 class B conduction requirements.

Features
  • Optimized for infrared LEDs and other small form-factor LED lighting applications
  • FCC part 15 class B tested EMI
  • Small inductor size (4 mm X 4 mm)
  • Analog and PWM dimming
  • Supports high-frequency shunt FET dimming up to 30 kHz
Output voltage options PMP15022.1
Vin (Min) (V) 21
Vin (Max) (V) 27
Vout (Nom) (V) 9
Iout (Max) (A) 1
Output Power (W) 9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ5.PDF (8711 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPO4.PDF (73 KB)

Detailed overview of design layout for component placement

TIDRPO3.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPO6.ZIP (297 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD48.ZIP (396 KB)

Design file that contains information on physical board layer of design PCB

TIDRPO5.PDF (408 KB)

PCB layer plot file used for generating PCB design layout

TIDRPO2.PDF (178 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS9251542-V 2-A LED driver with integrated NFET, high-side current sense, and shunt PWM dimming capable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Advanced Dimming Capable Buck LED Driver Ref Design for Industrial IR LEDs Jan 30, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos