PMP15032

PMP15032

Design files

Overview

PMP15032 demonstrates the operation and performance of the LM5140-Q1 synchronous buck controller in a high current dual-phase application. The PMP15032 operates over the input voltage range of 5.5 to 42V. The EVM provides a 5.0V output with a maximum load current of 45A (22.5A per phase).  The LM5140-Q1 switching frequency is set to 440 kHz to minimize switching losses and obtain maximum efficiency.

Features
  • 5.5V to 42VIN, 5VOUT @ 45A, 22.5A per phase
  • 93.54% efficiency
  • Solution size: 2.5 inch x 3.8 inch maximum component height: 0.25 inch
Output voltage options PMP15032.1
Vin (Min) (V) 5.5
Vin (Max) (V) 42
Vout (Nom) (V) 5
Iout (Max) (A) 45
Output Power (W) 225
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDC4.PDF (1222 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRM8.PDF (187 KB)

Detailed overview of design layout for component placement

TIDRRM7.PDF (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRN0.ZIP (1056 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDL5.ZIP (586 KB)

Design file that contains information on physical board layer of design PCB

TIDRRM9.PDF (1455 KB)

PCB layer plot file used for generating PCB design layout

TIDRRM6.PDF (234 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7701 — Precision, CMOS Input, RRIO, Wide Supply Range Single Amplifier

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5140ADESIGN-CALC — LM5140 Dual Synchronous Buck Controller Design Tool - Quick Start Calculator

Welcome to the LM5140-1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC synchronous buck converter based on the LM5140-Q1 current-mode controller. As such, the user can expeditiously arrive at an optimized design to meet (...)

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller
Hardware development
Reference design
PMP15032 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5140-Q1 TIDA-01534 — Automotive Off-battery Dual-phase Boost Converter Reference Design TIDA-01553 — Automotive Off-battery VCM Supporting 2.5-V Cold Crank Profile Reference Design
Evaluation board
LM5140RWGEVM — LM5140RWGEVM Dual Synchronous Buck Converter EVM LM5140RWGEVMHD — LM5140QRWGRQ1 Dual Synchronous Buck Converter High Density Evaluation Module (EVM)

LM5140ADESIGN-CALC — LM5140 Dual Synchronous Buck Controller Design Tool - Quick Start Calculator

close
Latest version
Version: 01.00.00.0D
Release date: Oct 31, 2019
Products
DC/DC controllers
LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller
Hardware development
Reference design
PMP15032 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5140-Q1 TIDA-01534 — Automotive Off-battery Dual-phase Boost Converter Reference Design TIDA-01553 — Automotive Off-battery VCM Supporting 2.5-V Cold Crank Profile Reference Design
Evaluation board
LM5140RWGEVM — LM5140RWGEVM Dual Synchronous Buck Converter EVM LM5140RWGEVMHD — LM5140QRWGRQ1 Dual Synchronous Buck Converter High Density Evaluation Module (EVM)

Release Information

The design resource accessed as www.ti.com/lit/zip/snvc191 or www.ti.com/lit/xx/snvc191d/snvc191d.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC191. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP15032 Test Results Jun 28, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos