PMP15034

PMP15034

Design files

Overview

Piezoelectric sounder are widely used in toys, timers, alarm and other electronic devices. Simple, cost-effective driver for the sounder is importance for these application fields. The PMP15034 introduces two drivers circuit based on the high voltage boost converter TLV61046A. The input voltage ranges from 1.8 V to 5.5 V. One driver circuit provides 0-V to 28-V rectangular waveform. The other circuit provides ±15V rectangular waveform. Both circuits are measured with evaluation board to validate the performance.

Features
  • Wide input voltage range from 1.8 V to 5.5V
  • Up to 28-V output voltage
  • Small solution size
  • Small shutdown current
Output voltage options PMP15034.1
Vin (Min) (V) 1.8
Vin (Max) (V) 5.5
Vout (Nom) (V) 28
Iout (Max) (A) .05
Output Power (W) 1.4
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDF4.PDF (470 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRS18.PDF (69 KB)

Detailed overview of design layout for component placement

TIDRS17.PDF (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS20.ZIP (295 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDO9.ZIP (104 KB)

Design file that contains information on physical board layer of design PCB

TIDRS19.PDF (239 KB)

PCB layer plot file used for generating PCB design layout

TIDRS16.PDF (92 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TLV61046A28-V Output Voltage Boost Converter with Power Diode and Isolation Switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP15034 Test Results Jul 26, 2017
Technical article Drive a piezoelectric buzzer with a simple boost converter PDF | HTML Oct 26, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos