Home Power management DC/DC switching regulators DC/DC converters

TLV61046A

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 3.3 Switch current limit (typ) (A) 0.9 Features Enable, Light-load efficiency, Load Disconnect, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 3.3 Switch current limit (typ) (A) 0.9 Features Enable, Light-load efficiency, Load Disconnect, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range: 1.8 V to 5.5 V, down to 1.6 V after start-up
  • Output voltage up to 28 V
  • Integrated power diode and isolation switch
  • 980-mA (typical) switch current
  • Up to 85% efficiency at 3.6-V input and 12-V output
  • ±2.5% output voltage accuracy
  • Power save operation mode at light load
  • Internal 7-ms soft start time
  • True disconnection between input and output during shutdown
  • Output short circuit protection
  • Output overvoltage protection
  • Thermal shutdown protection
  • 3-mm × 3-mm SOT23-6 package
  • Create a custom design using the TLV61046A with the WEBENCH Power Designer
  • Input voltage range: 1.8 V to 5.5 V, down to 1.6 V after start-up
  • Output voltage up to 28 V
  • Integrated power diode and isolation switch
  • 980-mA (typical) switch current
  • Up to 85% efficiency at 3.6-V input and 12-V output
  • ±2.5% output voltage accuracy
  • Power save operation mode at light load
  • Internal 7-ms soft start time
  • True disconnection between input and output during shutdown
  • Output short circuit protection
  • Output overvoltage protection
  • Thermal shutdown protection
  • 3-mm × 3-mm SOT23-6 package
  • Create a custom design using the TLV61046A with the WEBENCH Power Designer

The TLV61046A is a highly-integrated boost converter designed for applications such as PMOLED panel, LCD bias supply, and sensor module. The TLV61046A integrates a 30-V power switch, an input to output isolation switch, and a rectifier diode. It can output up to 28 V from input of a Li+ battery or two alkaline batteries in series.

The TLV61046A operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TLV61046A has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. The TLV61046A has typical 980-mA switch current limit. It has 7-ms built-in soft start time to reduce the inrush current. When the TLV61046A is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TLV61046A also implements output short circuit protection, output overvoltage protection, and thermal shutdown.

The TLV61046A is available in a 6-pin 3-mm x 3-mm SOT23-6 package.

The TLV61046A is a highly-integrated boost converter designed for applications such as PMOLED panel, LCD bias supply, and sensor module. The TLV61046A integrates a 30-V power switch, an input to output isolation switch, and a rectifier diode. It can output up to 28 V from input of a Li+ battery or two alkaline batteries in series.

The TLV61046A operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TLV61046A has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. The TLV61046A has typical 980-mA switch current limit. It has 7-ms built-in soft start time to reduce the inrush current. When the TLV61046A is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TLV61046A also implements output short circuit protection, output overvoltage protection, and thermal shutdown.

The TLV61046A is available in a 6-pin 3-mm x 3-mm SOT23-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited feature
TPS61046 ACTIVE 28-V Output Voltage Boost Converter in WCSP Package TPS61046 is WCSP version

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TLV61046A 28-V Output Voltage Boost Converter with Power Diode and Isolation Switch datasheet (Rev. B) PDF | HTML Feb 1, 2021
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML Nov 8, 2021
Application note How to Improve the Loading Capability of TLV61046A During Start-up Aug 1, 2019
Technical article Power a RS-485 transceiver with a high efficiency flyback converter PDF | HTML Dec 27, 2017
Technical article Drive a piezoelectric buzzer with a simple boost converter PDF | HTML Oct 26, 2017
Application note Input Current Limit Solution for USB-Supplied Power System Aug 3, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61046AEVM-833 — Evaluation Board - 28-V Output Voltage Boost Converter Integrating Diode and Isolation MOSFET

The TLV61046AEVM helps to evaluate the electrical and thermal performance of the boost converter TLV61046A which integrates both a freewheeling diode and an isolation MOSFET. The external components of the TLV61046AEVM are selected to cover most of the normal applications. These components can be (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV61046A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC06A.ZIP (110 KB) - PSpice model
Supported products & hardware
Reference design

PMP15034 — High Voltage, Cost Effective Piezoelectric Sounder Driver Reference Design

Piezoelectric sounder are widely used in toys, timers, alarm and other electronic devices. Simple, cost-effective driver for the sounder is importance for these application fields. The PMP15034 introduces two drivers circuit based on the high voltage boost converter TLV61046A. The input voltage (...)
Supported products & hardware
Reference design

TIDA-010249 — Four-channel synchronous vibration sensor interface reference design

This reference design explains the theory, design and testing of a synchronous, four-channel wideband high-resolution interface. The main targets are the vibration sensing applications, but the design can also be applied to any application that requires wideband, such as three-phase voltage and (...)
Supported products & hardware
Reference design

TIDA-050032 — 5-V input, 4000-VAC isolation power supply reference design

This reference design introduces a 5-V, 200-mA output Flyback DC-DC power converter targeting RS485 application in data concentrator.

The 4000-VAC isolation power circuit is a simple and cost-effective solution as it uses a fully integrated converter TLV61046A and off-the-shelf transformer. The (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos