PMP20516

PMP20516

Design files

Overview

This is a synchronous buck reference design that uses TPS40322 in a dual phase topology. It is meant for 12V nominal input voltage and outputs 5V and is capable of providing up to 45A combined on both phases with excellent current sharing. The full load efficiency is 96.7% which provides great thermal performance as well as ripple and transient performance.

Features
  • Over 96.7% efficient at full load
  • Excellent thermal, ripple and transient performance
  • Small solution size
  • Low cost design
Output voltage options PMP20516.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 5
Iout (Max) (A) 45
Output Power (W) 225
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE33.PDF (1504 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRV32.PDF (49 KB)

Detailed overview of design layout for component placement

TIDRV31.PDF (65 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV34.ZIP (222 KB)

Files used for 3D models or 2D drawings of IC components

TIDCED1.ZIP (509 KB)

Design file that contains information on physical board layer of design PCB

TIDRV33.PDF (49 KB)

PCB layer plot file used for generating PCB design layout

TIDRV30.PDF (131 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS40322Dual Output or Two-phase Synchronous Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD87353Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20516 Test Results Dec 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos