PMP20583

PMP20583

Design files

Overview

PMP20583 is a primary-side regulated flyback reference design which provides a ground referenced 5V output and an isolated 5V output at up to 80mA each from an input voltage of 37V to 125V. This design uses the UCC28700-Q1 flyback controller for constant voltage and constant current control of the output. Variable frequency operation minimizes standby power at no load. Features include quasi-resonant valley switching for highest efficiency and frequency dithering to improve EMI performance.

Features
  • Primary-side regulation
  • Constant-voltage and constant-current operation
  • Less than 10mW no load power
  • Frequency dithering
  • One isolated and one ground referenced output
Output voltage options PMP20583.1 PMP20583.2
Vin (Min) (V) 37 37
Vin (Max) (V) 125 125
Vout (Nom) (V) 5 5
Iout (Max) (A) .08 .08
Output Power (W) .4 .4
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology Flyback- DCM Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDZ7.PDF (1708 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUB7.PDF (73 KB)

Detailed overview of design layout for component placement

TIDRUB6.PDF (29 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUB9.ZIP (344 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE71.ZIP (220 KB)

Design file that contains information on physical board layer of design PCB

TIDRUB8.PDF (329 KB)

PCB layer plot file used for generating PCB design layout

TIDRUB5.PDF (95 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28700-Q1 — Compact primary-side regulation PWM controller with automotive grade

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20583 Test Results Dec 8, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos