PMP21440

PMP21440

Design files

Overview

This reference design provides customers with a comparison study on the usage of GaN vs SI in power supply designs. This specific design uses TPS40400 controller to drive CSD87381 for the silicon power supply and LMG1210 with EPC2111 for the GaN power supply to provide 0.8V/10A. This design compares the silicon and GaN power stages and illustrates the design tradeoffs and necessary optimizations when designing with GaN.

Features
  • PMBus programmable OPC, UVLO, OV, switching frequency, and soft start
  • Deadtime adjustment through pin strapping on LMG1210
  • Power board and daughter card impelemtatation
  • Optimizing deadtime showed 5% increase in GaN efficiency
Output voltage options PMP21440.1 PMP21440.2
Vin (Min) (V) 6 6
Vin (Max) (V) 8.4 8.4
Vout (Nom) (V) .8 .8
Iout (Max) (A) 10 10
Output Power (W) 8 8
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT008.PDF (1273 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWF8.PDF (76 KB)

Detailed overview of design layout for component placement

TIDRWF9.PDF (109 KB)

Detailed overview of design layout for component placement

TIDRWF5.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWF6.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWG1.ZIP (1773 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEP8.ZIP (5705 KB)

Design file that contains information on physical board layer of design PCB

TIDRWG0.ZIP (699 KB)

PCB layer plot file used for generating PCB design layout

TIDRWF3.PDF (105 KB)

Detailed schematic diagram for design layout and components

TIDRWF4.PDF (133 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS404003-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry

Data sheet: PDF | HTML
Half-bridge drivers

LMG1210200V 1.5A/3A half-bridge gate driver, 4V UVLO and programmable deadtime for GaNFET and MOSFET

Data sheet: PDF | HTML
MOSFETs

CSD87381P30-V, N channel synchronous buck NexFET™ power MOSFET, 3 mm x 2.5 mm LGA, 15 A

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP21440 Test Results May 23, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos