PMP21553

PMP21553

Design files

Overview

This reference design provides an integrated high and low side isolated primary gate driver solution for an automotive battery charging system incorporating two push-pull SN6505B transformer drivers and the isolated dual-channel gate driver UCC21521C.

Features
  • Split rail +15-V / -4-V output
  • Negative 4-V output for fast FET turn off
  • Small 1.500" x 1.750" board dimensions
  • High FET drive current up to 120 mA allows for lower switching losses
Output voltage options PMP21553.1
Vin (Min) (V) 4.85
Vin (Max) (V) 5.15
Vout (Nom) (V) 19
Iout (Max) (A) .12
Output Power (W) 2.28
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Push Pull
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT039A.PDF (1336 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRXR4.PDF (110 KB)

Detailed overview of design layout for component placement

TIDRXR3A.PDF (94 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXR6B.ZIP (593 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF13.ZIP (1804 KB)

Design file that contains information on physical board layer of design PCB

TIDRXR5.PDF (476 KB)

PCB layer plot file used for generating PCB design layout

TIDRXR2B.PDF (154 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated gate drivers

UCC21530-Q1Automotive, 4A/6A dual-channel reinforced isolated gate driver with enable, programmable deadtime

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Safety Isolated Primary SiC MOSFET Driver Reference Design (Rev. A) Apr 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos