PMP21697

PMP21697

Design files

Overview

This reference design provides a variable output power for audio amplifiers from 5 V to 35 V controllable by a Pulse Width Modulator signal. The output power capability of 75 W RMS and 300 W peak is suitable for high power automotive audio amplifiers. Conversion is 4-switch Buck-Boost for greater than 95% conversion efficiency. Output can be slewed over the 5 V to 35 V range with ~1 millisecond response time to maximize efficiency of the audio amplifier using this power. This design includes schematic, Bill of Materials, layout files and a test report.

Features
  • Variable DC power for audio amplifiers 5-35 V out 300-W peak, 75-W RMS
  • Output voltage controlled by pulse width modulated (PWM) signal
  • Rapid ~1 millisecond, but controlled response to command to change Vout
  • 4-switch buck-boost for 95% efficiency, or better, at heavy loading
Output voltage options PMP21697.1
Vin (Min) (V) 10
Vin (Max) (V) 16
Vout (Nom) (V) 35
Iout (Max) (A) 8.6
Output Power (W) 301
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT119.PDF (4532 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLK6.PDF (216 KB)

Detailed overview of design layout for component placement

TIDRLK5.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLK8.ZIP (948 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFJ6.ZIP (639 KB)

Design file that contains information on physical board layer of design PCB

TIDRLK7.PDF (1952 KB)

PCB layer plot file used for generating PCB design layout

TIDRK85.PDF (408 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5176 — 55V wide VIN synchronous 4-switch buck-boost controller

Data sheet: PDF | HTML
Shunt voltage references

TL432 — Adjustable precision shunt regulator (reverse pinout)

Data sheet: PDF | HTML
Voltage translators

SN74LV1T04 — Single Power Supply INVERTER Gate logic level shifter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Variable Voltage Power Converter 5-35 V 300 W Peak Reference Design Jun 28, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos