PMP21842

PMP21842

Design files

Overview

This high-frequency resonant converter reference design regulates a 12-V output from a 380-V to 400-V input voltage range using a resonant tank with 500 kHz resonant frequency. A peak efficiency of 96.0% (bias supply included) is achieved with this design using our high-voltage GaN device along with UCD3138A and UCD7138 to optimize the dead time and synchronous rectifier (SR) conduction.

Features
  • 500 kHz resonant frequency
  • Nominal 390-V to 12-V/500-W conversion
  • 96.0% efficiency at 390-V input with bias supply included
  • Power stage X Y dimensions of 1.9" x 3"
Output voltage options PMP21842.1
Vin (Min) (V) 380
Vin (Max) (V) 400
Vout (Nom) (V) 12
Iout (Max) (A) 42
Output Power (W) 504
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Important note
This reference design is a replacement for the now obsolete PMP20289.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT088.PDF (3543 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYZ3.PDF (120 KB)

Detailed overview of design layout for component placement

TIDRYZ2.ZIP (154 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYZ5.ZIP (585 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA4.ZIP (1731 KB)

Design file that contains information on physical board layer of design PCB

TIDRYZ4.PDF (714 KB)

PCB layer plot file used for generating PCB design layout

TIDRYZ1.ZIP (255 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD7138Single-channel synchronous rectifier driver with body-diode conduction sensing

Data sheet: PDF | HTML
Analog temperature sensors

LM20±1.5°C Analog Output Temperature Sensor

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3410R070600-V 70mΩ GaN with integrated driver and protection

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3411R050600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3411R070600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3985150-mA, low-dropout voltage regulator with bypass & enable

Data sheet: PDF | HTML
MOSFETs

CSD18510Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.96 mOhm

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 12-V/500-W resonant converter reference design with HV GaN FET Feb 4, 2019

Related design resources

Reference designs

REFERENCE DESIGN
PMP21309 24-V/500-W resonant converter reference design with HV GaN FET

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos