Home Power management Power stages Gallium nitride (GaN) power stages

LMG3411R050

ACTIVE

600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

Product details

VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 12 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 12 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Overtemperature protection Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RWH) 32 64 mm² 8 x 8
  • TI GaN FET reliability qualified with in-application hard-switching accelerated stress profiles
  • Enables high density power conversion designs
    • Superior system performance over cascode or stand-alone GaN FETs
    • Low inductance 8 mm x 8 mm QFN package for ease of design, and layout
    • Adjustable drive strength for switching performance and EMI control
    • Digital fault status output signal
    • Only +12 V unregulated supply needed
  • Integrated gate driver
    • Zero common source inductance
    • 20 ns Propagation delay for MHz operation
    • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
    • 25 to 100V/ns User adjustable slew rate
  • Robust protection
    • Requires no external protection components
    • Overcurrent protection with less than 100 ns response
    • Greater than 150 V/ns Slew rate immunity
    • Transient overvoltage immunity
    • Overtemperature protection
    • Under voltage lock out (UVLO) Protection on all supply rails
  • Robust protection
    • LMG3410R050: Latched overcurrent protection
    • LMG3411R050: Cycle-by-cycle overcurrent protection
    • TI GaN FET reliability qualified with in-application hard-switching accelerated stress profiles
    • Enables high density power conversion designs
      • Superior system performance over cascode or stand-alone GaN FETs
      • Low inductance 8 mm x 8 mm QFN package for ease of design, and layout
      • Adjustable drive strength for switching performance and EMI control
      • Digital fault status output signal
      • Only +12 V unregulated supply needed
    • Integrated gate driver
      • Zero common source inductance
      • 20 ns Propagation delay for MHz operation
      • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
      • 25 to 100V/ns User adjustable slew rate
    • Robust protection
      • Requires no external protection components
      • Overcurrent protection with less than 100 ns response
      • Greater than 150 V/ns Slew rate immunity
      • Transient overvoltage immunity
      • Overtemperature protection
      • Under voltage lock out (UVLO) Protection on all supply rails
    • Robust protection
      • LMG3410R050: Latched overcurrent protection
      • LMG3411R050: Cycle-by-cycle overcurrent protection

      The LMG341xR050 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

      The LMG341xR050 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero Vds ringing, less than 100 ns current limiting response self-protects against unintended shoot-through events, overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

      The LMG341xR050 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

      The LMG341xR050 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero Vds ringing, less than 100 ns current limiting response self-protects against unintended shoot-through events, overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

      Download View video with transcript Video

      Similar products you might be interested in

      open-in-new Compare alternates
      Pin-for-pin with same functionality to the compared device
      LMG3410R050 ACTIVE 600-V 50-mΩ GaN with integrated driver and protection Different overcurrent protection response behavior
      Same functionality with different pin-out to the compared device
      LMG3422R050 ACTIVE 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting 12 x 12 mm package with temperature reporting and overtemperature and short-circuit protection

      Technical documentation

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      LMG34XX-BB-EVM — LMG34xx GaN system-level evaluation motherboard for LMG341x Family

      The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG341x half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. This EVM is (...)

      User guide: PDF
      Not available on TI.com
      Daughter card

      LMG3410-HB-EVM — LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

      The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG34XX half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. (...)
      User guide: PDF
      Not available on TI.com
      Daughter card

      LMG3411EVM-018 — LMG3411R050 600-V 50mΩ GaN with cycle-by-cycle overcurrent protection half-bridge daughter card

      LMG3411EVM-018 configures two LMG3411R050 GaN FETs in a half bridge with cycle by cycle over current protection function and all the necessary auxiliary peripheral circuitry.  This EVM is designed to work in conjunction with larger systems.
      User guide: PDF
      Not available on TI.com
      Calculation tool

      LMGXX-GAN-LLC-CALC GaN LLC resonant converter device loss calculator

      Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
      Supported products & hardware

      Supported products & hardware

      Calculation tool

      SNOR029 GaN CCM Boost PFC Power Loss Calculation Excel Sheet

      Supported products & hardware

      Supported products & hardware

      Calculation tool

      SNOR030 GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet

      Supported products & hardware

      Supported products & hardware

      Reference designs

      PMP20873 — 99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design

      Continuous-Conduction-Mode (CCM) Totem-pole power factor correction (PFC) is a simple but efficient power converter.  To achieve 99% efficiency, there are many design details that need to be taken into account.  The PMP20873 reference design uses TI’s 600VGaN  power stage, (...)
      Test report: PDF
      Schematic: PDF
      Reference designs

      TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors

      This reference design features the Hall-effect current sensor, TMCS1100, that can measure currents with an absolute error of < 1% (–40 to 125°C) and provide a working isolation voltage of up to 600 V. The low-resistance in-package current sensing element and lack of need for high-side (...)
      Design guide: PDF
      Schematic: PDF
      Reference designs

      PMP21309 — 24-V/500-W resonant converter reference design with HV GaN FET

      This reference design is a high-frequency resonant converter reference design. The output voltage is regulated to 24 V with input voltage ranges from 380 V to 400 V using a resonant tank with 500 kHz resonant frequency. A 97.9% peak efficiency is achieved with this design using TI’s (...)
      Test report: PDF
      Schematic: PDF
      Reference designs

      PMP21842 — 12-V/500-W resonant converter reference design with HV GaN FET

      This high-frequency resonant converter reference design regulates a 12-V output from a 380-V to 400-V input voltage range using a resonant tank with 500 kHz resonant frequency. A peak efficiency of 96.0% (bias supply included) is achieved with this design using our high-voltage GaN device along (...)
      Test report: PDF
      Schematic: PDF
      Package Pins CAD symbols, footprints & 3D models
      VQFN (RWH) 32 Ultra Librarian

      Ordering & quality

      Information included:
      • RoHS
      • REACH
      • Device marking
      • Lead finish/Ball material
      • MSL rating/Peak reflow
      • MTBF/FIT estimates
      • Material content
      • Qualification summary
      • Ongoing reliability monitoring
      Information included:
      • Fab location
      • Assembly location

      Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos