PMP22155

PMP22155

Design files

Overview

This non-isolated design supplies an adjustable output voltage between -150 V and -250 V at 10 mA for LIDAR applications. It operates over an automotive input voltage range of 6 V to 40 V and accepts a control voltage from 0 V to 3 V for output voltage adjustment. Using a single inductor and operating in discontinuous conduction mode (DCM), this converter reference design offers a compact form factor and low cost.

Features
  • Provides an adjustable output voltage from -150 V to -250 V
  • Achieves an efficiency of greater than 70% over all outputs (12-V input and 10-mA output)
  • Implements an inverting buck-boost with voltage doubler topology
  • Uses a single standard inductor
  • Achieves a VOUT to VIN ratio of greater than 40 in a compact size (31 mm x 55 mm)
Output voltage options PMP22155.1
Vin (Min) (V) 6
Vin (Max) (V) 40
Vout (Nom) (V) -250
Iout (Max) (A) .01
Output Power (W) 2.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT152.PDF (4410 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM407.PDF (114 KB)

Detailed overview of design layout for component placement

TIDM406.PDF (137 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM409.ZIP (724 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ8.ZIP (508 KB)

Design file that contains information on physical board layer of design PCB

TIDM408.PDF (1658 KB)

PCB layer plot file used for generating PCB design layout

TIDM405.PDF (150 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5155-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML
General-purpose op amps

TLV314-Q1Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report High Voltage Inverting Buck-Boost Converter Reference Design for ADAS Apps Jan 7, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos