Home Power management DC/DC switching regulators DC/DC controllers

LM5155-Q1

ACTIVE

2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Product details

Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 45 Vin (min) (V) 1.5 Vout (max) (V) 300 Vout (min) (V) 1.5 Control mode current mode Features Adjustable current limit, Frequency synchronization, Nonsynchronous rectification, Power good, UVLO adjustable Duty cycle (max) (%) 93 Iq (typ) (A) 0.00045 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 45 Vin (min) (V) 1.5 Vout (max) (V) 300 Vout (min) (V) 1.5 Control mode current mode Features Adjustable current limit, Frequency synchronization, Nonsynchronous rectification, Power good, UVLO adjustable Duty cycle (max) (%) 93 Iq (typ) (A) 0.00045 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
WSON (DSS) 12 6 mm² 3 x 2
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Wide input operating range for car and portable battery applications
    • 3.5-V to 45-V Operating range
    • 2.97-V to 16-V When BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 50 V
  • Minimized battery drain
    • Low shutdown current (I Q ≤ 2.6 µA)
    • Low operating current (I Q ≤ 480 µA)
  • Small solution size and low cost
    • Maximum switching frequency of 2.2 MHz
    • 12-Pin WSON package (3 mm × 2 mm) with wettable flanks and non-wettable flank option
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% Low current limit threshold
    • Strong 1.5-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Optional hiccup mode short-circuit protection (see the Device Comparison Table)
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5155x with the WEBENCH power designer
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C T A
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Wide input operating range for car and portable battery applications
    • 3.5-V to 45-V Operating range
    • 2.97-V to 16-V When BIAS = VCC
    • Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
    • Input transient protection up to 50 V
  • Minimized battery drain
    • Low shutdown current (I Q ≤ 2.6 µA)
    • Low operating current (I Q ≤ 480 µA)
  • Small solution size and low cost
    • Maximum switching frequency of 2.2 MHz
    • 12-Pin WSON package (3 mm × 2 mm) with wettable flanks and non-wettable flank option
    • Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
    • Minimized undershoot during cranking (start-stop application)
  • Higher efficiency with low-power dissipation
    • 100-mV ±7% Low current limit threshold
    • Strong 1.5-A peak standard MOSFET driver
    • Supports external VCC supply
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Dynamically programmable switching frequency from 100 kHz to 2.2 MHz
  • Integrated protection features
    • Constant peak current limiting over input voltage
    • Optional hiccup mode short-circuit protection (see the Device Comparison Table)
    • Programmable line UVLO
    • OVP protection
    • Thermal shutdown
  • Accurate ±1% accuracy feedback reference
  • Programmable extra slope compensation
  • Adjustable soft start
  • PGOOD indicator
  • Create a custom design using the LM5155x with the WEBENCH power designer

The LM5155x-Q1 (LM5155-Q1 and LM51551-Q1) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.

The LM5155x-Q1 can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.

The LM5155x-Q1 (LM5155-Q1 and LM51551-Q1) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.

The LM5155x-Q1 can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM3481-Q1 ACTIVE 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3481-Q1 has a lower start-up of 2.97-V and supports standard FETs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet LM5155x-Q1 2.2-MHz Wide Input Nonsynchronous Boost, SEPIC, Flyback Controller datasheet (Rev. F) PDF | HTML 03 May 2023
White paper Isolated Bias Power Supply Architecture for HEV/EV Single Stage Onboard Chargers PDF | HTML 07 Jan 2026
Application brief Avoiding Pulse Skip Operation at Light Load Conditions for Asynchronous Boost Converter Designs PDF | HTML 16 Sep 2025
White paper Isolated Bias Power Supply Architecture for HEV/EV HVLV DCDC Converters PDF | HTML 16 Jan 2025
White paper Isolated Bias Power Supply Architecture for HEV and EV Traction Inverters PDF | HTML 11 Oct 2023
Application note How to Implement the Soft Start in a Flyback PDF | HTML 10 Jul 2023
Application note LM5155를 사용하여 절연 플라이백을 설계하는 방법 (Rev. A) PDF | HTML 06 Feb 2023
Application note How to Design an Isolated Flyback Using LM5155 (Rev. A) PDF | HTML 05 Jan 2021
Functional safety information LM5155-Q1, LM51551-Q1 Functional Safety FIT Rate and Failure Mode Distribution 05 Feb 2020
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML 24 Oct 2019
Technical article Designing a smarter sunroof PDF | HTML 10 Jan 2019
Application note How to Design a Boost Converter Using LM5155 17 Dec 2018
Application brief Improve DC/DC Regulator EMI for Free with Optimized Power Stage Layout 13 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5155EVM-BST — LM5155 Boost Controller Evaluation Module

The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.

This EVM is designed for ease of (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM5155EVM-FLY — LM5155 Flyback Controller Evaluation Module

The LM5155EVM-FLY evaluation module showcases the features and performance of the LM5155 as a wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulated output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation module is (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM5155EVM-SEPIC — LM5155 SEPIC evaluation module

The LM5155EVM-SEPIC evaluation module showcases the features and performance of the LM5155 as wide input non-synchronous SEPIC controller. The standard configuration is designed to provide a regulated output of 12V at up to 2A from an input of 3V to 42V, switching at 2.2 MHz.
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. F)

SNVMBL2F.ZIP (204 KB) - PSpice Model
Simulation model

LM5155-Q1 PSpice Transient Model (unencrypted) (Rev. H)

SNVMBL2H.ZIP (206 KB) - PSpice Model
Simulation model

LM5155-Q1 TINA-TI STARTUP REFERENCE DESIGN

SNVMBV8.TSC (1162 KB) - TINA-TI Reference Design
Simulation model

LM5155-Q1 TINA-TI TRANSIENT SPICE MODEL

SNVMBV7.ZIP (52 KB) - TINA-TI Spice Model
Simulation model

Unencrypted LM5155-Q1 PSpice Average Model (Rev. B)

SNVMBY3B.ZIP (81 KB) - PSpice Model
Calculation tool

SNVC224 LM5155/56 Boost Controller Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
  • LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller
  • LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified
  • LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup
  • LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection
  • LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum
  • LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
  • LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board
Calculation tool

SNVC240 LM5155/56 Flyback Controller Quick Start Calculator

LM5155/56 Flyback Controller Quick Start Calculator
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
  • LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller
  • LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified
  • LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup
  • LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection
  • LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum
  • LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
  • LM51561H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
  • LM51561H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
  • LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board
Calculation tool

SNVR481 LM5155/56 SEPIC Controller Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
  • LM5155 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller
  • LM5155-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified
  • LM51551 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup
  • LM51551-Q1 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection
  • LM5156 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM51561 2.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum
  • LM51561-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup
  • LM5156H 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
  • LM5156H-Q1 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum
Hardware development
Evaluation board

Many TI reference designs include the LM5155-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos