PMP22220

1500-W AC switch bridgeless PFC reference design

PMP22220

Design files

Overview

This reference design is an AC switch bridgeless power factor correction (PFC) that operates with continuous conduction mode (CCM). It takes universal AC-input voltage (90 VAC to 264 VAC), provides 390-V, 1000-W low-line output and 1500-W high-line output. This design uses the UCD3138 digital controller and UCC21220 isolated gate driver. This design achieves 97.1% peak efficiency at 115-VAC input and 98.3% peak efficiency at 230-VAC input. The total harmonic distortion (THD) is less than 1.2% at 115 VAC, 1000 W and less than 2% at 230 VAC, 1500 W. The power factor is greater than 0.997 for both 115 VAC and 230 VAC at full load.

Features
  • AC switch bridgeless PFC with coupled-inductor with silicon FET
  • Achieves 98.3% peak efficiency at 230-VAC input
  • Less than 1.2% THD at 115 VAC, 1-kW load and less than 2% THD at 230 VAC, 1.5k-W load
  • Board dimension 185 mm by 69 mm by 45 mm (not include MP100)
Output voltage options PMP22220.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 390
Iout (Max) (A) 3.9
Output Power (W) 1521
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology PFC- Boost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT174A.PDF (4241 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM549.ZIP (350 KB)

Detailed overview of design layout for component placement

TIDM548.ZIP (854 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM551.ZIP (3239 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT8.ZIP (5102 KB)

Design file that contains information on physical board layer of design PCB

TIDM550.ZIP (1422 KB)

PCB layer plot file used for generating PCB design layout

TIDM547.ZIP (425 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA2330Dual, 1.8-V, 35-µA, micropower, precision, zero drift CMOS op amp

Data sheet: PDF | HTML
Series voltage references

REF20258-ppm/°C drift, low-power, dual-output Vref & Vref/2 voltage reference

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3985150-mA, low-dropout voltage regulator with bypass & enable

Data sheet: PDF | HTML
AC/DC controllers

UCD3138Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs

Data sheet: PDF | HTML
Isolated gate drivers

UCC212203kVrms, 4A/6A dual-channel isolated gate driver w/ disable pin, 8V UVLO

Data sheet: PDF | HTML
DC/DC converters

TPS621633V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
AC/DC controllers

UCC3813-4Economy low power BICMOS 1MHz current mode PWM with 12.5V/8.3V UVLO, 50% duty cycle, 0C to 70C

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFW3 — PMP22220 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP22220 1500-W AC switch bridgeless PFC reference design

TIDCFW3 PMP22220 Software

close
Latest version
Version: 01.00.00.00
Release date: Jul 22, 2020
lock = Requires export approval (1 minute)
Hardware development
Reference design
PMP22220 1500-W AC switch bridgeless PFC reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfw3 or www.ti.com/lit/xx/tidcfw3/tidcfw3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFW3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 1500-W AC Switch Bridgeless PFC Reference Design (Rev. A) PDF | HTML Jun 29, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos