PMP23253

PMP23253

Design files

Overview

This reference design implements a Power over Ethernet (PoE) power device (PD) active-clamp forward converter with 15-V and 3.3-A output. A TPS23730 PD with integrated Pulse Width Modulator (PWM) controller provides the necessary functions to implement the PoE PD control and the PWM control for the active-clamp forward converter. This design uses Secondary-Side Regulation (SSR) with an optocoupler feedback.

Features
  • IEEE802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active-clamp forward configuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced startup and hiccup mode overload protection
  • Soft-stop shutdown
  • Optional adapter input
Output voltage options PMP23253.1
Vin (Min) (V) 37
Vin (Max) (V) 57
Vout (Nom) (V) 15
Iout (Max) (A) 3.3
Output Power (W) 49.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT313.PDF (1670 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB35.PDF (445 KB)

Detailed overview of design layout for component placement

TIDMB34A.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB37.ZIP (2526 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB7.ZIP (749 KB)

Design file that contains information on physical board layer of design PCB

TIDMB36.PDF (2039 KB)

PCB layer plot file used for generating PCB design layout

TIDMB33.PDF (486 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19538Q2 — 100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23730 — IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 6, PoE PD Active Clamp Forward Converter (15 V, 3.3 A) Reference Design PDF | HTML Nov 7, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos