PMP23287

PMP23287

Design files

Overview

This reference design implements a Power over Ethernet (PoE) power device (PD) active clamp forward converter with 24-V and 2.5-A outputs. A TPS23730 PD with integrated pulse width modulator (PWM) controller provides all the necessary functions to implement the PoE PD and PWM control for the active clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback.

Features
  • IEEE802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active clamp forward configuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced startup and hiccup-mode overload protection
  • Soft stop shutdown
  • Optional adapter input
Output voltage options PMP23287.1
Vin (Min) (V) 37
Vin (Max) (V) 57
Vout (Nom) (V) 24
Iout (Max) (A) 2.5
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT311.PDF (1544 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAY5.PDF (444 KB)

Detailed overview of design layout for component placement

TIDMAY4A.PDF (187 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAY7.ZIP (2644 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGA7.ZIP (773 KB)

Design file that contains information on physical board layer of design PCB

TIDMAY6.PDF (2024 KB)

PCB layer plot file used for generating PCB design layout

TIDMAY3.PDF (507 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD19538Q2100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23730IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 6, PoE PD Active Clamp Forward Converter (24 V, 2.5 A) Reference Design PDF | HTML Oct 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos