PMP23365

PMP23365

Design files

Overview

This reference design implements a Power-over-Ethernet (PoE) power device (PD) active-clamp forward converter with 24V and 3A output. A TPS23730 PD with integrated pulse-width modulator (PWM) controller provides the necessary functions for the PoE PD and PWM control for the active-clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback. An external hot swap is added to enable Class-7 and 8 PD applications. INA237 is used on the primary side to monitor the DC/DC input voltage and current, and the power information is sent to the secondary side by either I2C isolator or optocoupler-based circuits.

Features
  • IEEE 802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active clamp forward configuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced start-up and hiccup mode overload protection
  • Soft-stop shutdown
  • Optional adapter input
Output voltage options PMP23365.1
Vin (Min) (V) 37
Vin (Max) (V) 57
Vout (Nom) (V) 24
Iout (Max) (A) 3
Output Power (W) 72
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT381.PDF (2636 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCP9.PDF (508 KB)

Detailed overview of design layout for component placement

TIDMCQ0.PDF (171 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCQ2.ZIP (3768 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGN6.ZIP (1462 KB)

Design file that contains information on physical board layer of design PCB

TIDMCQ1.PDF (2750 KB)

PCB layer plot file used for generating PCB design layout

TIDMCP8A.PDF (656 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR544104V to 36V, 1A, 80-µA Iq synchronous SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Digital power monitors

INA23785-V, 16-bit, I2C output current/voltage/power monitor with alert

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

TCA9517A2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

Data sheet: PDF | HTML
I2C isolators

ISO1640Hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD19538Q2100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML
Powered devices

TPS23730IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Class 8 PoE PD Reference Design (24V, 3A) with External Hotswap and Telemetry PDF | HTML Mar 4, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos