PMP23445

PMP23445

Design files

Overview

This reference design demonstrates a buck converter using UCC28881 that converts a 120Vac input to a 3.3Vdc output. The use of a coupled inductor helps maintain a longer on-time while achieving an extreme conversion ratio for a non-isolated topology. Like other buck topologies, this design makes a low-voltage ripple output while using minimal output capacitance.

Features
  • Less than 62mV peak-to-peak ripple on regulated 3.3Vdc output
  • Single-side assembly PCB
  • Compact solution can fit in a 0.75" x 1.75" area
Output voltage options PMP23445.1
Vin (Min) (V) 108
Vin (Max) (V) 132
Vout (Nom) (V) 3.3
Iout (Max) (A) .5
Output Power (W) 1.65
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT379.PDF (731 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCF5.PDF (162 KB)

Detailed overview of design layout for component placement

TIDMCF4.PDF (311 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCF7.ZIP (1107 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGL3.ZIP (431 KB)

Design file that contains information on physical board layer of design PCB

TIDMCF6.PDF (384 KB)

PCB layer plot file used for generating PCB design layout

TIDMCF3.PDF (213 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28881700-V Lowest Quiescent current off-line switcher

Data sheet: PDF | HTML
Shunt voltage references

TLVH4321.5% low-voltage wide-operating current adjustable precision shunt regulator (reverse pinout)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 120-Vac to 3.3-Vdc, 0.5-A Coupled-Inductor Buck Converter Reference Design PDF | HTML Dec 18, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos