Home Power management AC/DC switching regulators AC/DC converters

UCC28881

ACTIVE

Product details

Rating Catalog Topology Buck, Buck boost, Buck-Boost, Flyback, PSR flyback Iout (max) (A) 0.225 Vin (max) (V) 450 Vin (min) (V) 36 Vout (max) (V) 60 Vout (min) (V) 5 Features Current limiting, Green mode, High voltage startup, High-voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start, Thermal shutdown Control mode Current Switching frequency (max) (kHz) 62 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 10 Duty cycle (max) (%) 55
Rating Catalog Topology Buck, Buck boost, Buck-Boost, Flyback, PSR flyback Iout (max) (A) 0.225 Vin (max) (V) 450 Vin (min) (V) 36 Vout (max) (V) 60 Vout (min) (V) 5 Features Current limiting, Green mode, High voltage startup, High-voltage startup, Integrated Switch, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, Overtemperature protection, Soft start, Thermal shutdown Control mode Current Switching frequency (max) (kHz) 62 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 10 Duty cycle (max) (%) 55
SOIC (D) 7 29.4 mm² (4.9 mm × 6 mm)
  • Integrated 14-Ω, 700-V Power MOSFET
  • Integrated High-Voltage Current Source for Internal Device Bias Power
  • Integrated Current Sense
  • Internal Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Current Protection During Load Short Circuit
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
    • Over Temperature
  • Integrated 14-Ω, 700-V Power MOSFET
  • Integrated High-Voltage Current Source for Internal Device Bias Power
  • Integrated Current Sense
  • Internal Soft Start
  • Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
  • Supports Buck, Buck-Boost and Flyback Topologies
  • <100-μA Device Quiescent Current
  • Robust Current Protection During Load Short Circuit
  • Protection
    • Current Limit
    • Overload and Output Short Circuit
    • Over Temperature

The UCC28881 integrates the controller and a 14-Ω, 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage. UCC28881 is the same family device of UCC28880, with higher current handling capability.

The low quiescent current of the device enables excellent efficiency. With the UCC28881 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28881 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

The UCC28881 integrates the controller and a 14-Ω, 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage. UCC28881 is the same family device of UCC28880, with higher current handling capability.

The low quiescent current of the device enables excellent efficiency. With the UCC28881 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.

The UCC28881 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet UCC28881 700-V, 225-mA Low Quiescent Current Off-Line Converter datasheet (Rev. B) PDF | HTML Jan 11, 2016
Application note Operating UCC2888x Offline Buck in Saturation for Cost Reduction Jun 22, 2018
Technical article How to build a cost-competitive and robust auxiliary power supply PDF | HTML Feb 1, 2018
Application note UCC2888x Diode Selection When Configured as High Side Buck Nov 20, 2017
Technical article Unique techniques to increase controller power PDF | HTML Aug 23, 2017
Application note UCC28880, UCC28881 Audible Noise Reduction Techniques Mar 23, 2017
Technical article Powering the IoT PDF | HTML Jan 26, 2017
Technical article Power Tips: Design considerations of high-voltage converters in a cascode MOSFET PDF | HTML Nov 3, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIEVM-MTR-HVINV — C2000™ MCU evaluation module for high-voltage three-phase inverter motor control

The TIEVM-MTR-HVINV is a 750W development board for high-voltage motor drive applications. This EVM implements sensorless FOC control for a three-phase permanent-magnet synchronous motor (PMSM) with the InstaSPIN-FOC FAST and eSMO sensorless observers. The modular design allows for plug-and-play (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC28881EVM-680 — UCC28881 Offline High-Side Buck Converter Evaluation Module

The UCC28881EVM-680 evaluation module (EVM) is an offline high-voltage buck-type power supply that provides 13 VDC at a maximum output of 225 mA. The input accepts a voltage range of 85 VAC to 265 VAC.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC28881 PSpice Transient Model

SLUM501A (126 KB) - PSpice model
Supported products & hardware
Calculation tool

SLUC626 — UCC28881 Design Calculator

Supported products & hardware

Many TI reference designs include the UCC28881

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos