PMP30446

PMP30446

Design files

Overview

This reference design converts a DC-input source in the range of 450 V to 780 V into non-isolated 390 V at 1.5 A. This is an alternative solution to SiC-FET and SiC-Diode buck converter, since the actual power stage uses only standard silicon components. In order to employ 600 V rated devices, the input source has been split so that two identical buck stages share the center point. A single coupled inductor (1:1) balances automatically the center point. Two small-series inductors limit the current in each branch in case of voltage imbalance and any small variation in the gate drive delay time of the two FETs. The converter minimizes the switching loss as a result of CRM mode (critical conduction mode), achieving peak efficiency of 99% at 450 V input voltage and full load.

Features
  • Overall efficiency of 98% at full load with peak efficiency at 99%
  • Non-SiC silicon components used to lower overall BOM cost
  • No heat sink is necessary due to very high efficiency
  • Self-balancing center point thanks to coupled inductor
Output voltage options PMP30446.1
Vin (Min) (V) 450
Vin (Max) (V) 780
Vout (Nom) (V) 390
Iout (Max) (A) 1.5
Output Power (W) 585
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT177.PDF (1104 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM561.PDF (347 KB)

Detailed overview of design layout for component placement

TIDM560.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM563.ZIP (1016 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFU1.ZIP (117 KB)

Design file that contains information on physical board layer of design PCB

TIDM562.PDF (1412 KB)

PCB layer plot file used for generating PCB design layout

TIDM559.PDF (346 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28051 — Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105

Data sheet: PDF | HTML
AC/DC controllers

UCC28710 — Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML
Isolated gate drivers

UCC21220A — 4A/6A dual-channel basic isolated gate driver with disable

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Peak Efficiency at 99%, 585-W High-Voltage Buck Reference Design Apr 24, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos