Home Power management Gate drivers Isolated gate drivers

UCC21220A

ACTIVE

Product details

Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 990 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable Output VCC/VDD (min) (V) 6 Output VCC/VDD (max) (V) 18 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 5
Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 990 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable Output VCC/VDD (min) (V) 6 Output VCC/VDD (max) (V) 18 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 5
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Supports basic and functional isolation
  • CMTI greater than 125V/ns
  • Up to 4A peak source, 6A peak sink output
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Up to 25V VDD output drive supply
    • 5V and 8V VDD UVLO Options
  • Junction temperature range (Tj) –40°C to 150°C
  • Narrow body SOIC-16 (D) package
  • TTL and CMOS compatible inputs
  • Safety-related certifications:
    • 4242VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17) (planned)
    • 3000VRMS isolation for 1 minute per UL 1577 (planned)
    • CQC certification per GB4943.1-2022 (planned)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Supports basic and functional isolation
  • CMTI greater than 125V/ns
  • Up to 4A peak source, 6A peak sink output
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • Up to 25V VDD output drive supply
    • 5V and 8V VDD UVLO Options
  • Junction temperature range (Tj) –40°C to 150°C
  • Narrow body SOIC-16 (D) package
  • TTL and CMOS compatible inputs
  • Safety-related certifications:
    • 4242VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17) (planned)
    • 3000VRMS isolation for 1 minute per UL 1577 (planned)
    • CQC certification per GB4943.1-2022 (planned)

The UCC21220 and UCC21220A devices are basic and functional isolated dual-channel gate drivers with 4A peak-source and 6A peak-sink current. They are designed to drive power MOSFETs and GaNFETs in PFC, Isolated DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 125V/ns common-mode transient immunity (CMTI).

These devices can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions due to the best-in-class delay matching performance.

Protection features include the following: DIS pin shuts down both outputs simultaneously when it is set high, all supplies have undervoltage lockout (UVLO), and active pulldown protection clamps the output below 2V when unpowered or floated.

With these features, these devices enable high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21220 and UCC21220A devices are basic and functional isolated dual-channel gate drivers with 4A peak-source and 6A peak-sink current. They are designed to drive power MOSFETs and GaNFETs in PFC, Isolated DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 125V/ns common-mode transient immunity (CMTI).

These devices can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions due to the best-in-class delay matching performance.

Protection features include the following: DIS pin shuts down both outputs simultaneously when it is set high, all supplies have undervoltage lockout (UVLO), and active pulldown protection clamps the output below 2V when unpowered or floated.

With these features, these devices enable high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC21225A ACTIVE 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime Smaller package, supports 2.5-kVrms isolation voltage

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21220EVM-009 — UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

UCC21220EVM-009 is designed for evaluating UCC21220, which is a 3.0-kVRMS Isolated Dual-Channel Gate Driver with 4.0-A source and 6.0-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC21220AD PSpice Transient Model

SLUM649.ZIP (58 KB) - PSpice model
Supported products & hardware
Simulation model

UCC21220AD Unencrypted PSpice Transient Model

SLUM650.ZIP (3 KB) - PSpice model
Supported products & hardware
Reference design

PMP30446 — Peak efficiency at 99%, 585-W high-voltage buck reference design with standard Si-MOSFETs

This reference design converts a DC-input source in the range of 450 V to 780 V into non-isolated 390 V at 1.5 A. This is an alternative solution to SiC-FET and SiC-Diode buck converter, since the actual power stage uses only standard silicon components. In order to employ 600 V rated devices, the (...)
Supported products & hardware
Reference design

PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current and short-circuit). The design provides an efficiency comparison using 3 kVRMS basic and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos