PMP30693

PMP30693

Design files

Overview

This reference design automatically provides a back-up voltage during a power interruption. It manages the charging of supercapitors and provides reverse blocking protection. The maximum supercapacitor charging current and voltage can be adjusted. When the input voltage fails a buck-boost converter (TPS63802) takes over and generates a constant backup voltage. The supercapacitor capacitance and voltage define the energy that is available for the backup. The PMP30693 provides a stable backup output of 3.7 V at 300 mA for more than 100 s until the output voltage drops.

Features
  • Seamless transition between mains power and back-up operation
  • Active cell balancing
  • Adjustable input current limit
  • Complete tested design with available design files and test report
Output voltage options PMP30693.1
Vin (Min) (V) 3.3
Vin (Max) (V) 5.3
Vout (Nom) (V) 3.7
Iout (Max) (A) 1
Output Power (W) 3.7
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT147.PDF (3152 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM312.PDF (298 KB)

Detailed overview of design layout for component placement

TIDM311.PDF (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM314.ZIP (561 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO8.ZIP (1025 KB)

Design file that contains information on physical board layer of design PCB

TIDM313.PDF (376 KB)

PCB layer plot file used for generating PCB design layout

TIDM310.PDF (199 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA181 — 26-V bi-directional 350-kHz current-sense amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS63802 — 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package

Data sheet: PDF | HTML
General-purpose op amps

TLV521 — Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV522 — Dual, 5.5-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM66100 — 1.5-V to 5.5-V, 1.5-A, 0.5-µA IQ ideal diode with integrated FET

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report Supercapacitor Backup Power Supply With Current Limit Reference Design Oct 25, 2019
More literature A supercapacitor and battery backup power-supply design PPT Dec 2, 2021
Application note Supercapacitor Backup Power Supply w/ Current Limit for Smart Electricity Meter (Rev. A) Aug 3, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos