PMP30785

PMP30785

Design files

Overview

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.

Features
  • Non-isolated multirail output power
  • Small solution size of 40.7 mm x 37.8 mm
  • EMI friendly as it contains an input filter
  • Thermal performance of ΔT < 40 °C
Output voltage options PMP30785.1 PMP30785.2 PMP30785.3 PMP30785.4 PMP30785.5 PMP30785.6 PMP30785.7
Vin (Min) (V) 8 3.3 3.3 3.3 3.3 3.3 3.3
Vin (Max) (V) 16 3.3 3.3 3.3 3.3 3.3 3.3
Vout (Nom) (V) 3.3 5 1.2 1.03 1.8 3.3 1.5
Iout (Max) (A) 2.2 .043 .1 3 .5 .2 1.2
Output Power (W) 7.26 .215 .12 3.09 .9 .66 1.8
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Buck- Synchronous Other Linear Regulator Buck- Synchronous Buck- Synchronous Other Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT161.PDF (2707 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM461.PDF (291 KB)

Detailed overview of design layout for component placement

TIDM460.PDF (178 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM463.ZIP (1037 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS1.ZIP (631 KB)

Design file that contains information on physical board layer of design PCB

TIDM462.PDF (1227 KB)

PCB layer plot file used for generating PCB design layout

TIDM459.PDF (461 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM2775-Q1 — Automotive, 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler

Data sheet: PDF | HTML
DC/DC converters

LM63625-Q1 — 3.5-V to 36-V, 2.5-A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML
DC/DC converters

TPS62811-Q1 — Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62811M — 2.75-V to 6-V, 1-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
DC/DC converters

TPS62812-Q1 — Automotive 2.75-V to 6-V, 2-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62812M — 2.75-V to 6-V, 2-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
DC/DC converters

TPS62813-Q1 — Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks

Data sheet: PDF | HTML
DC/DC converters

TPS62813M — 2.75-V to 6-V, 3-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
High-side switches

TPS1H200A-Q1 — 40-V, 200-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV733P-Q1 — Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS22918-Q1 — 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200A-Q1 — Sink and Source DDR Termination Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Multi-Rail Power Supply for Driver Monitoring System Reference Design Feb 12, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos