PMP30805

PMP30805

Design files

Overview

This tiny automotive SEPIC reference design contains a 6-W auxiliary power supply and is designed for a 12-V bias rail. The wide input accepts cranking down to 4.5 Vmin and surge up to 40 Vmax. Due to switching frequency of 2 MHz, the dual inductor is fairly small, resulting in excellent dynamic behavior. Controller LM5155x-Q1 is cost effective and its housekeeping currents are minimized. The optional input filter attenuates reflected ripple, and the SEPIC topology supports fine EMI behavior by continuous input current.

Features
  • Converter can step up and down the input voltage
  • Operates down to 4.5 V for automotive cranking
  • Cost effective due to 2-layer printed circuit board with single-side assembly
  • Transistor footprint accepts two different packages for more flexibility in transistor choice
Output voltage options PMP30805.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 12
Iout (Max) (A) .5
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT160.PDF (2287 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM456.PDF (120 KB)

Detailed overview of design layout for component placement

TIDM455.PDF (174 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM458.ZIP (515 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS0.ZIP (47 KB)

Design file that contains information on physical board layer of design PCB

TIDM457.PDF (444 KB)

PCB layer plot file used for generating PCB design layout

TIDM454.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51552.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
DC/DC controllers

LM5155-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC controllers

LM515512.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup

Data sheet: PDF | HTML
DC/DC controllers

LM51551-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection

Data sheet: PDF | HTML
DC/DC controllers

LM51562.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM5156-Q12.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM515612.2MHz Wide Input Nonsynchronous Boost,SEPIC,Flyback Controller with Spread Spectrum

Data sheet: PDF | HTML
DC/DC controllers

LM51561-Q12.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with spread spectrum and hiccup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Tiny Automotive SEPIC Reference Design Feb 10, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos