PMP30916

PMP30916

Design files

Overview

This inverting buck-boost reference design uses LM5146-Q1 to generate -8 V out of telecom input +9 V to +56 V. By topology, the controller is negative referenced so a level shifter has been added to provide ENABLE function. Switching frequency of 400 kHz is a trade-off between switching losses and a reasonable board size.

Features
  • Wide-input voltage range supports supports telecom, industrial and truck applications
  • If using 100-V transistors, the circuit can withstand high load dump
  • Output can be modified from -5 V to -15 V
Output voltage options PMP30916.1
Vin (Min) (V) 9
Vin (Max) (V) 56
Vout (Nom) (V) -8
Iout (Max) (A) 2
Output Power (W) 16
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT280.PDF (3460 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAH4.PDF (193 KB)

Detailed overview of design layout for component placement

TIDMAH3.PDF (236 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAH6.ZIP (690 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG74.ZIP (127 KB)

Design file that contains information on physical board layer of design PCB

TIDMAH5.PDF (757 KB)

PCB layer plot file used for generating PCB design layout

TIDMAH2.PDF (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5146-Q1 — Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5146DESIGN-CALC — LM5146/-Q1 100V synchronous buck controller quickstart calculator

Welcome to the LM5146/-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on the LM5146/-Q1 100V synchronous buck controller. As such, the user can expeditiously arrive at an optimized design to meet the (...)

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM5146 — 100-V synchronous buck DC/DC controller with wide duty-cycle range LM5146-Q1 — Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range
Hardware development
Reference design
PMP30916 — -8V Inverting Buck-boost Reference Design
Evaluation board
LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

LM5146DESIGN-CALC — LM5146/-Q1 100V synchronous buck controller quickstart calculator

close
Latest version
Version: B1
Release date: Mar 21, 2025
Products
DC/DC controllers
LM5146 — 100-V synchronous buck DC/DC controller with wide duty-cycle range LM5146-Q1 — Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range
Hardware development
Reference design
PMP30916 — -8V Inverting Buck-boost Reference Design
Evaluation board
LM5146-Q1-EVM12V — Synchronous buck controller evaluation module

Release Information

Welcome to the LM5146/-Q1 100V synchronous buck controller quickstart calculator.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report –8-V Inverting Buck-Boost Reference Design PDF | HTML May 13, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos