PMP31376

PMP31376

Design files

Overview

This reference design is an offline isolated flyback. The AC-DC power stage is based on the UCC28750 fixed-frequency peak current mode controller, which features continuous conduction mode (CCM) and discontinuous conduction mode (DCM) modulation, as well as secondary-side regulation. Frequency foldback and burst mode improve light-load efficiency while frequency dithering reduces electromagnetic interference (EMI) signature. The controller provides several protection features, including over-under voltage lockout, Vout overvoltage, overpower, and short-circuit protections.

Features
  • Can charge two lead-acid batteries in series
  • Provides independent constant voltage and constant current feedback
  • No-load power consumption: 63.2mW at 115VAC, 9V output and 122mW at 230VAC
Output voltage options PMP31376.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 26.5
Iout (Max) (A) 4
Output Power (W) 106
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT230.PDF (2237 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEL9.PDF (257 KB)

Detailed overview of design layout for component placement

SLVMEM1.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEM0.ZIP (3985 KB)

Files used for 3D models or 2D drawings of IC components

SLVC909.ZIP (28 KB)

Design file that contains information on physical board layer of design PCB

SLVMEL8.PDF (526 KB)

PCB layer plot file used for generating PCB design layout

SLVMEL7.PDF (247 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28750 — Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Data sheet: PDF | HTML
General-purpose op amps

TL103W — Dual, 32-V, 900-kHz operational amplifier with internal reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal AC Input to 9V–26.5V, 100W Battery Charger Reference Design PDF | HTML Nov 4, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos