Home Power management AC/DC switching regulators AC/DC controllers

UCC28750

ACTIVE

Current-mode flyback controller with secondary-side regulation (SSR) for offline applications

Product details

Topology Buck, Flyback Control mode Current Features Brown Out, Burst mode, CCM, Current limiting, Cycle-by-cycle over-current protection, Cycle-by-cycle overcurrent protection, DCM, Fixed frequency, Frequency Dithering, Light load efficiency, Light-load efficiency, Output short-circuit protection, Over Temperature Protection, Over Voltage Protection, Overcurrent protection, SSR, Secondary-side regulated, Soft start, Under voltage lock out
Topology Buck, Flyback Control mode Current Features Brown Out, Burst mode, CCM, Current limiting, Cycle-by-cycle over-current protection, Cycle-by-cycle overcurrent protection, DCM, Fixed frequency, Frequency Dithering, Light load efficiency, Light-load efficiency, Output short-circuit protection, Over Temperature Protection, Over Voltage Protection, Overcurrent protection, SSR, Secondary-side regulated, Soft start, Under voltage lock out
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Stable continuous conduction mode (CCM) operation with internal slope compensation
  • Fixed-frequency operation of 65kHz or 100kHz
  • Secondary-side regulation (SSR) with opto-coupler
  • Frequency foldback and burst mode for improved light-load efficiency
  • Frequency dithering for improved EMI performance
  • Gate source/sink capability: 300mA/500mA
  • Internal 4ms soft-start
  • Robust protection features:
    • Over-voltage and Under-voltage lockout
    • Output over-power protection (OPP)
    • Output short-circuit (OSC) protection
    • Output over-voltage (OVP) protection
    • Cycle-by-cycle peak over-current limit
    • External over-temperature, over-voltage protection (OTP, OVP) and brownout detection on FLT pin
    • Internal thermal shutdown
  • Stable continuous conduction mode (CCM) operation with internal slope compensation
  • Fixed-frequency operation of 65kHz or 100kHz
  • Secondary-side regulation (SSR) with opto-coupler
  • Frequency foldback and burst mode for improved light-load efficiency
  • Frequency dithering for improved EMI performance
  • Gate source/sink capability: 300mA/500mA
  • Internal 4ms soft-start
  • Robust protection features:
    • Over-voltage and Under-voltage lockout
    • Output over-power protection (OPP)
    • Output short-circuit (OSC) protection
    • Output over-voltage (OVP) protection
    • Cycle-by-cycle peak over-current limit
    • External over-temperature, over-voltage protection (OTP, OVP) and brownout detection on FLT pin
    • Internal thermal shutdown

UCC28750 is a highly-integrated current-mode, continuous-conduction-capable, PWM controller optimized for high performance, low standby power, and cost effective offline flyback converter applications using an opto-coupler. During light-load conditions the device enters frequency foldback and burst modes, improving light-load efficiency. The burst-mode algorithm used in UCC28750 controls the minimum effective switching frequency to prevent audible noise during light-load conditions. Frequency dithering improves EMI performance, and is active in normal, frequency foldback, and power boost operations.

UCC28750 provides protection features that enable a robust converter design with minimal external components. Output over-power protection (OPP) and cycle-by-cycle over-current limit protect the load and power-stage components from electrical stress. Over-voltage and under-voltage lockout (OVLO and UVLO) prevent switching in unwanted input conditions. The FLT pin provides line brown-out sensing and protection, or external over-temperature and over-voltage protection, depending on the device variant. The FLT pin is also used to disable the device through external control by pulling the pin to ground, regardless of the device variant.

UCC28750 is a highly-integrated current-mode, continuous-conduction-capable, PWM controller optimized for high performance, low standby power, and cost effective offline flyback converter applications using an opto-coupler. During light-load conditions the device enters frequency foldback and burst modes, improving light-load efficiency. The burst-mode algorithm used in UCC28750 controls the minimum effective switching frequency to prevent audible noise during light-load conditions. Frequency dithering improves EMI performance, and is active in normal, frequency foldback, and power boost operations.

UCC28750 provides protection features that enable a robust converter design with minimal external components. Output over-power protection (OPP) and cycle-by-cycle over-current limit protect the load and power-stage components from electrical stress. Over-voltage and under-voltage lockout (OVLO and UVLO) prevent switching in unwanted input conditions. The FLT pin provides line brown-out sensing and protection, or external over-temperature and over-voltage protection, depending on the device variant. The FLT pin is also used to disable the device through external control by pulling the pin to ground, regardless of the device variant.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28750EVM-071 — UCC28750 evaluation module for current-mode flyback controller

The UCC28750EVM-071 is a 60-W evaluation module for evaluating an off-line AC to DC power converter. The UCC28750EVM-071 is intended for evaluation purposes and is not intended to be an end product. The UCC28750EVM-071 converts 85-VRMS to 265-VRMS input voltage down to 24 VDC, capable of delivering (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

UCC28750-CALC Excel calculator tool for the UCC28750 Flyback controller

The UCC28750 Excel calculator helps build the schematic design and accelerate the design process.
Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • UCC28750 Current-mode flyback controller with secondary-side regulation (SSR) for offline applications
Simulation tool

UCC28750-SIMPLIS UCC28750 Flyback Controller SIMPLIS Model

The UCC28750 SIMPLIS model helps build the schematic design and accelerates the design process.
Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • UCC28750 Current-mode flyback controller with secondary-side regulation (SSR) for offline applications
Reference designs

PMP31376 — Universal AC input to 9V-26.5V, 100W battery charger reference design

This reference design is an offline isolated flyback. The AC-DC power stage is based on the UCC28750 fixed-frequency peak current mode controller, which features continuous conduction mode (CCM) and discontinuous conduction mode (DCM) modulation, as well as secondary-side regulation. Frequency (...)
Test report: PDF
Reference designs

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Design guide: PDF
Reference designs

PMP31338 — Ultra-wide input non-isolated high-side buck converter reference design

This reference design is an ultra-wide input, offline, high-side buck reference design that provides a 13V output at a maximum of 0.6A. The input voltage range is between 85VAC to 485VAC. The reference design uses the UCC28750 current-mode flyback controller without opto-coupler feedback. There is (...)
Test report: PDF
Reference designs

PMP31288 — 7.8W wide AC input non-isolated high-side buck reference design

The is an ultra wide input offline high-side buck power supply reference design that provides an 13V output at a maximum of 0.6A. The input accepts a voltage range of 85 VAC to 485 VAC. The reference design uses the UCC28750 current-mode flyback controller with opto-coupler feedback. The design is (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos