PMP40183

PMP40183

Design files

Overview

The PMP40183 reference design is a fast charger solution with secondary-side regulation using UCC28740 which provides Constant-Voltage Constant-Current. The design supports maximum 15V/3A PD 3.0 standard and also 6.2V-11V/4A output power level. This output performance will enable fast charge between the PMP40183 power board reference design and the USB Type-C™ PD control board reference design with TIDA-01582 serving as a USB Type-C™ PD UFP. The secondary synchronous rectifier UCC24636 enables high efficiency with maximum SR conduction time.

Features
  • Valley switching operation and VS balance S.R flyback
  • System level solution for cable impedance detection and BAT OVP co-working with BQ25970
  • Supports 6.2V-11V/4A
  • Support standard PD 3.0 5V,9V,15V/3A
  • Vbus adjustable with 20mV/step resolution
Output voltage options PMP40183.1 PMP40183.2 PMP40183.3 PMP40183.4
Vin (Min) (V) 85 85 85 85
Vin (Max) (V) 265 265 265 265
Vout (Nom) (V) 15 9 5 11
Iout (Max) (A) 3 3 3 4
Output Power (W) 45 27 15 44
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type AC AC AC AC
Topology Flyback- Active Clamp Flyback- Active Clamp Flyback- Active Clamp Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT006.PDF (1731 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWB6.PDF (201 KB)

Detailed overview of design layout for component placement

TIDRWB8.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWB5.ZIP (28 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEO4.ZIP (672 KB)

Design file that contains information on physical board layer of design PCB

TIDRWB9.PDF (1353 KB)

PCB layer plot file used for generating PCB design layout

TIDRWB7.PDF (177 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636 — Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740 — Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD17575Q3 — 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19532Q5B — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP40183 Test Results May 8, 2018
Technical article Achieving the programmable power supply function in USB PD applications PDF | HTML Oct 22, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01582 — Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos