PMP40473

PMP40473

Design files

Overview

This is a quasi-resonance (QR) flyback reference design for industrial applications, which illustrates how to convert AC input voltage 85 - 115 Vac to isolated multiple outputs: 24 V/0.5 A, 12 V/0.9 A and 15 V/20 mA using the UCC28600 Controller. The quasi-resonant switching of the UCC28600 allows this design to achieve peak efficiency of up to 87.5% while the no-load losses are less than 82 mW.

Features
  • Generates multiple isolated output voltages which mitigates noise between outputs
  • Enables standby operation with low power consumption (less than 82 mW) at no load
  • Provides efficient power conversion with greater than 87.5% peak efficiency
Output voltage options PMP40473.1 PMP40473.2 PMP40473.3
Vin (Min) (V) 85 85 85
Vin (Max) (V) 115 115 115
Vout (Nom) (V) 24 12 15
Iout (Max) (A) .5 1 .02
Output Power (W) 12 12 .3
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type AC AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT072.PDF (2113 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYL7.PDF (124 KB)

Detailed overview of design layout for component placement

TIDRYL6.PDF (154 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYL9.ZIP (900 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF76.ZIP (872 KB)

Design file that contains information on physical board layer of design PCB

TIDRYL8.PDF (861 KB)

PCB layer plot file used for generating PCB design layout

TIDRYL5.PDF (164 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28600 — 8-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 85 - 115-Vac input to isolated three-output flyback reference design Jan 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos