PMP41068

PMP41068

Design files

Overview

This reference design demonstrates a Single-end Class D power stage using GaN HEMT. The design uses LMG2100R044 as power switches, the working frequency is 1MHz. 

Features
  • Using GaN HEMT as power switches, the working frequency can promote to 2MHz or even high frequency. 
  • THD of open loop configuration is no more than 0.4%. 
  •  Peak efficiency is 94.2% @ 54.9
Output voltage options PMP41068.1
Vin (Min) (V) 10
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT365.PDF (2010 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC50.PDF (280 KB)

Detailed overview of design layout for component placement

TIDMC49.PDF (178 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC52.ZIP (1500 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGJ2.ZIP (1588 KB)

Design file that contains information on physical board layer of design PCB

TIDMC51.PDF (1145 KB)

PCB layer plot file used for generating PCB design layout

TIDMC48.PDF (275 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS629210-Q1Automotive 3-V to 17-V, 1-A, high-efficiency and low-IQ, synchronous buck converter in SOT-583

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2100R044100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AC146-ch, 2-V to 6-V inverters with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Discrete Single-Ended Class-D Power Stage Reference Design With GaN HEMT PDF | HTML Nov 9, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos