Rating
Automotive
Topology
Buck
Iout (max) (A)
1
Vin (max) (V)
17
Vin (min) (V)
3
Vout (max) (V)
5.5
Vout (min) (V)
0.4
Features
Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable
Control mode
DCS-Control
Operating temperature range (°C)
-40 to 150
Iq (typ) (A)
0.000004
Duty cycle (max) (%)
100
TI functional safety category
Functional Safety-Capable
Rating
Automotive
Topology
Buck
Iout (max) (A)
1
Vin (max) (V)
17
Vin (min) (V)
3
Vout (max) (V)
5.5
Vout (min) (V)
0.4
Features
Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable
Control mode
DCS-Control
Operating temperature range (°C)
-40 to 150
Iq (typ) (A)
0.000004
Duty cycle (max) (%)
100
TI functional safety category
Functional Safety-Capable