PMP41094

CISPR 25 Class 5, 400kHz-rated, 90W automotive dual USB Type-C® and USB PD charger reference design

PMP41094

Design files

Overview

This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The design uses the TUSB4020BI-Q1 two-port USB 2.0 hub which provides USB high-speed and full-speed connections. The board maximum efficiency is 96.1%. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI).

Features
  • 90W dual USB Type-C ports charger
  • Compliance with CISPR 25 Class 5 conducted and radiated EMI standard
  • High efficiency with 96.1% peak efficiency
  • Cost efficient without common mode inductor
  • Compact form factor of 63.9mm by 71.8mm
Output voltage options PMP41094.1 PMP41094.2
Vin (Min) (V) 6.8 6.8
Vin (Max) (V) 18 18
Vout (Nom) (V) 20 20
Iout (Max) (A) 3 3
Output Power (W) 60 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT426.PDF (3374 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDM9.PDF (415 KB)

Detailed overview of design layout for component placement

TIDMDN1.PDF (192 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDN0.ZIP (3607 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU0.ZIP (846 KB)

Design file that contains information on physical board layer of design PCB

TIDMDM8.PDF (1748 KB)

PCB layer plot file used for generating PCB design layout

TIDMDM6.PDF (462 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

MSPM0L1305-Q1Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN

Data sheet: PDF | HTML
DC/DC converters

TPS55289-Q1AEC-Q100 qualified, 36-V 8-A fully integrated buck-boost converter with I²C interface

Data sheet: PDF | HTML
DC/DC converters

TPS560430-Q1Automotive, 4V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV733P-Q1Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
USB hubs

TUSB4020BI-Q1Automotive Two-Port High-Speed 480Mbps USB 2.0 Hub

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25772-Q1Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report CISPR 25 Class 5, 400kHz-Rated, 90W Automotive Dual USB Type-C and USB PD Charger Reference Design PDF | HTML Dec 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos