PMP41130

PMP41130

Design files

Overview

The PMP41130 demonstrates a symmetrical hard- switching full-bridge DC-DC power converter with digital control using the UCD3138064, LMG3100, and LMG2175 devices. This Reference design includes required control functions for a hard-switched full bridge (HSFB) converter. PMP41130 accepts a DC input from 36VDC to 60VDC, and outputs a nominal 48VDC with full output load power 1200W, or full output current 25A. Peak efficiency of 96.7% achieved with 36V input voltage and 600W output condition.

Features
  • Digitally controlled and standalone hard-switching full bridge DC-DC power conversion - voltage mode control.
  • Protection: overvoltage, undervoltage, overcurrent, and over-temperature.
  • Constant soft-start time.
  • Using GaN FETs to achieve high efficiency with high switching frequency.
Output voltage options PMP41130.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 48
Iout (Max) (A) 25
Output Power (W) 1200
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Hard Switched
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVT234.PDF (992 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURB99.PDF (537 KB)

Detailed overview of design layout for component placement

SLURBA0.PDF (176 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURBA2.ZIP (12071 KB)

Files used for 3D models or 2D drawings of IC components

SLURBA1.PDF (3692 KB)

Files used for 3D models or 2D drawings of IC components

SLVC933.ZIP (1051 KB)

Design file that contains information on physical board layer of design PCB

SLVRC03.PDF (875 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

Data sheet: PDF | HTML
DC/DC converters

LM5169 — 6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability

Data sheet: PDF | HTML
Digital isolators

ISO6720 — 2-channel, 2/0, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
Isolated gate drivers

UCC5350 — 10A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML
Transformer drivers

SN6507 — Low-emission 36-V push-pull transformer driver with duty cycle control for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP41130 1.2kW Hard-Switching, Full Bridge (HSFB) Telecom Power Supply Unit Dec 3, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos