Home Power management Gate drivers Isolated gate drivers

UCC5350

ACTIVE

Product details

Number of channels 1 Isolation rating Basic, Reinforced Power switch GaNFET, IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 850, 1500 Transient isolation voltage (VIOTM) (VPK) 4242, 7071 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Split output Output VCC/VDD (min) (V) 9.5 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 10 Fall time (ns) 10 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Basic, Reinforced Power switch GaNFET, IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000, 5000 Working isolation voltage (VIOWM) (Vrms) 850, 1500 Transient isolation voltage (VIOTM) (VPK) 4242, 7071 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Split output Output VCC/VDD (min) (V) 9.5 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 15 Propagation delay time (µs) 0.065 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Catalog Rise time (ns) 10 Fall time (ns) 10 Undervoltage lockout (typ) (V) 8, 12
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • Feature options
    • Split outputs (UCC53x0S)
    • UVLO referenced to GND2 (UCC53x0E)
    • Miller clamp option (UCC53x0M)
  • 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • 100kV/µs minimum CMTI
  • Isolation barrier life > 40 Years
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 D and DWV (planned)
  • CMOS inputs
  • Operating temperature: –40°C to +125°C
  • Feature options
    • Split outputs (UCC53x0S)
    • UVLO referenced to GND2 (UCC53x0E)
    • Miller clamp option (UCC53x0M)
  • 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • 100kV/µs minimum CMTI
  • Isolation barrier life > 40 Years
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 D and DWV (planned)
  • CMOS inputs
  • Operating temperature: –40°C to +125°C

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC5310 ACTIVE 4.3A/2.2A single-channel basic/reinforced isolated gate driver with miller clamp UCC5310 offers an option for Miller clamp, but lower output current

Technical documentation

No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet UCC53x0 Single-Channel Isolated Gate Drivers datasheet (Rev. J) PDF | HTML Aug 2, 2024
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AB) Oct 2, 2026
Certificate UCC53xx CQC Certificate (DWV Package - TAI) (Rev. A) Sep 24, 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
Certificate UL Certification E181974 Vol 4. Sec 7 (Rev. D) Sep 8, 2025
Application brief Does My Design Need a Miller Clamp? PDF | HTML Dec 11, 2024
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML Aug 31, 2023
Certificate UCC53xx CQC Certificate (D Package - MLA) PDF | HTML Aug 30, 2023
Certificate UCC53xx CQC Certificate (D Package - TAI) (Rev. A) Aug 16, 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML Dec 16, 2021
Technical article The impact of an isolated gate driver’s input stage for motor-drive applications PDF | HTML Sep 29, 2020
Application brief External Gate Resistor Selection Guide (Rev. A) Feb 28, 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) Feb 28, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Application brief Enable Function with Unused Differential Input Jul 11, 2018
Functional safety information Isolation in solar power converters: Understanding the IEC62109-1 safety standar (Rev. A) May 18, 2018
User guide UCC53x0xD Evaluation Module Jun 21, 2017
Analog design Journal Common-mode transient immunity for isolated gate drivers Oct 30, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module

UCC5320SCEVM is an Evaluation Module used to evaluate UCC53xx family of devices and it provides user with flexiblity of configuring  driver to Split output, miller clamp or UVLO based on the device used . The EVM features enough test points & jumper options for one to evaluate the device (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC5350MCD PSpice Transient Model (Rev. A)

SLLM368A.ZIP (54 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350MCD Unencrypted PSpice Transient Model (Rev. A)

SLLM367A.ZIP (3 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350SBD PSpice Transient Model

SLLM379.ZIP (53 KB) - PSpice model
Supported products & hardware
Simulation model

UCC5350SBD Unencrypted PSpice Transient Model

SLLM378.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURAY7 — UCC53x0 Gate Resistor and Thermal Calculator Tool

Supported products & hardware
Reference design

PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density

This reference design is a GaN-based 3-kW phase-shifted full bridge (PSFB) targeting maximum power density. The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). (...)

Supported products & hardware
Reference design

PMP23331 — 19-W, AC/DC multioutput 5-V and 12-V ZVS flyback reference design for server applications

This reference design converts a universal AC input to an isolated 12-V, 1.5-A output and an isolated 5-V, 0.2-A output. The design achieves a peak efficiency of 92.7%. This reference design features UCC28781-Q1 which is a zero-voltage switching (ZVS) flyback controller to minimize switching (...)
Supported products & hardware
Reference design

PMP23475 — GaN-based 5kW two-phase totem-pole PFC reference design with zero current detection

This reference design is a high-density and high-efficiency, 5kW power factor correction (PFC) converter implemented with TI high-performance Gallium Nitride (GaN) power switches. A peak system efficiency of 99.2% with an open-frame power density of 120W/in3 was measured. The power stage uses a (...)
Supported products & hardware
Reference design

PMP41130 — 1.2kW hard-switching, full bridge (HSFB) telecom power supply unit

The PMP41130 demonstrates a symmetrical hard- switching full-bridge DC-DC power converter with digital control using the UCD3138064, LMG3100, and LMG2175 devices. This Reference design includes required control functions for a hard-switched full bridge (HSFB) converter. PMP41130 accepts a DC input (...)

Supported products & hardware
Reference design

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Supported products & hardware
Reference design

TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives

This three-phase, compact power stage reference design for industrial drives, which uses a UCC53xx gate driver to support basic capacitive isolation requirements, provides an increased lifespan and better propagation delay match over optocouplers to minimize inverter deadband distortions and (...)
Supported products & hardware
Reference design

TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. (...)
Supported products & hardware
Reference design

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos