PMP41140

PMP41140

Design files

Overview

This document provides the test report for a digitally controlled asymmetrical half-bridge (AHB) converter, a flyback-derived resonant topology designed for high- efficiency and wide-output power conversion. The control algorithm implements zero-voltage switching (ZVS) control using a fast pulse-width modulation (PWM) on-time calculation and adaptive zero-voltage detection (ZVD) technique to maintain boundary ZVS across varying input and load conditions. The control algorithm also includes programmable zero - crossing detection (ZCD) count control, adaptive soft-start, and inductance compensation algorithms to maintain stable performance under production variations.

This evaluation board achieves a peak efficiency of 97.8% at 28V and 9A condition; targeting high-power applications (greater than 100W) such as USB PD adapters, industrial chargers, and power tools.

Features
  • 97.8% efficiency with 390VBUS, 28V at 9A
  • Integrated half-bridge GaN FET used in system
  • Multimode to optimize system performance in different output spec
  • Adaptive boundary ZVS control
Output voltage options PMP41140.1
Vin (Min) (V) 300
Vin (Max) (V) 420
Vout (Nom) (V)
Iout (Max) (A) 12
Output Power (W)
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT235.PDF (1658 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURB94.PDF (430 KB)

Detailed overview of design layout for component placement

SLURB95.PDF (170 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB97.ZIP (7033 KB)

Files used for 3D models or 2D drawings of IC components

SLVC932.ZIP (932 KB)

Design file that contains information on physical board layer of design PCB

SLURB96.PDF (2312 KB)

PCB layer plot file used for generating PCB design layout

SLVRC02.PDF (547 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS542024.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2650650V 95mΩ GaN half-bridge with integrated driver, protection and current sense

Data sheet: PDF | HTML
General-purpose op amps

TLV9061Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA3655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

This document provides the test report for a digitally controlled asymmetrical half-bridge (AHB) converter, a flyback-derived resonant topology designed for high- efficiency and wide-output power conversion. The control algorithm implements zero-voltage switching (ZVS) control using a fast (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP41140 280W digital asymmetrical half bridge (AHB) DC-DC converter reference design TIDA-010938 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010954 600W GaN-based single-phase cycloconverter reference design TIDA-010955 Analog front end reference design for machine learning arc detection in solar applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28P55X TMDSCNCD28P55X controlCARD evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP41140 280W digital asymmetrical half bridge (AHB) DC-DC converter reference design TIDA-010938 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010954 600W GaN-based single-phase cycloconverter reference design TIDA-010955 Analog front end reference design for machine learning arc detection in solar applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 280W Digital Asymmetrical Half Bridge (AHB) DC-DC Converter Reference Design PDF | HTML Jan 12, 2026
Application note PMP41140 - 280W Asymmetric Half Bridge DC-DC Converter Software Guide PDF | HTML Jun 10, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos