PMP41150

PMP41150

Design files

Overview

This reference design utilizes an inductor-less switch capacitor convert topology for both high-power- density and a compact power stage (70mm × 55mm × 2.85mm). A simple control scheme utilizing a TLC555- Q1 timer enables a fixed conversion ratio output with either 4:1 or 3:1 conversion ratio and can be set for different power distribution requirements. For 4:1 conversion ratio, the full load efficiency is at 96.7% while the peak efficiency is at 98.5% (Iout = 30A). For 3:1 conversion ratio, the full load efficiency is at 97.6% while the peak efficiency is at 98.7% (Iout = 25A).

Features
  • High-power-density switched capacitor converter
  • High-efficiency
  • Simple open-loop control
  • Self-variable frequency to improve light load efficiency
  • Small form factor; power stage size at 70mm × 55mm × 2.85mm
  • Configurable conversion ratio; either 4:1 or 3:1
Output voltage options PMP41150.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 80
Output Power (W) 960
Isolated/Non-Isolated
Input Type
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT229.PDF (1860 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMER4.PDF (446 KB)

Detailed overview of design layout for component placement

SLVMER6.PDF (146 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMER5.ZIP (9408 KB)

Files used for 3D models or 2D drawings of IC components

SLVC925.ZIP (4249 KB)

Design file that contains information on physical board layer of design PCB

SLVMER3.PDF (5674 KB)

PCB layer plot file used for generating PCB design layout

SLVMER2.PDF (753 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC27211A-Q1 — Automotive 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

Data sheet: PDF | HTML
Isolated gate drivers

UCC21330-Q1 — Automotive, 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Smart eFuse high-side switches

TPS1212-Q1 — Automotive 74V low-Iq high-side driver with bidirectional current monitoring, I2t and diagnostics

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 1000W, 48V Switched Capacitor Converter Reference Design PDF | HTML Dec 10, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos