PMP4466

PMP4466

Design files

Overview

The PMP4466 is an AC input to 5V 3A output reference design for high current charger applications, such as USB Type-C. The topology is Synchronous Rectified valley switched DCM Flyback which uses the UCC28740 and UCC24636. Good regulation and dynamic performance is achieved by using the secondary side regulation controller UCC28740.  Also Volt-Second balancing SR controller UCC24636 is adopted in the design to improve the efficiency. The solution easily exceeds DoE Level VI and EU CoC V5 Tier-2 standards.

Features
  • S.R QR flyback with secondary side regulation
  • <30mW standby power
  • DOE6 and CoC V5 tier 2 compliant
  • Fully tested and passes EN55022 Class B conducted & radiated EMI
  • Size: 44mm(L)X35mm(W)x15mm(H)
Output voltage options PMP4466.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC15.PDF (751 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMS5.PDF (66 KB)

Detailed overview of design layout for component placement

TIDRMS4.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMS7.ZIP (28 KB)

Files used for 3D models or 2D drawings of IC components

TIDRMS8.ZIP (258 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCF4.ZIP (184 KB)

Design file that contains information on physical board layer of design PCB

TIDRMS6.PDF (223 KB)

PCB layer plot file used for generating PCB design layout

TIDRMS3.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24636Synchronous rectifier controller With Ultra-Low Standby current

Data sheet: PDF | HTML
AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
MOSFETs

CSD18509Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4466 Test Results Jul 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos