PMP4472

PMP4472

Design files

Overview

The PMP4472 is a power reference design with a high AC input, 5Vout, followed by a DC isolated
output of 3.3V at 2A. It implements a high efficiency controller UCC28740 to provide 5V bus voltage and a step-Down Converter TPS54228.The design achieves good line and load regulation as well as  good dynamic response and low output ripple voltage.

Features
  • Isolated Flyback and Buck converter
  • 2 outputs include 5V Bus voltage
  • Good line and load regulation
  • Good dynamic response
  • Low output ripple voltage
Output voltage options PMP4472.1 PMP4472.2
Vin (Min) (V) 198 5
Vin (Max) (V) 242 5
Vout (Nom) (V) 5 3.3
Iout (Max) (A) 1.5 2
Output Power (W) 7.5 6.6
Isolated/Non-Isolated Isolated Non-Isolated
Input Type AC DC
Topology Flyback- Quasi Resonant Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO4.PDF (376 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH51.PDF (168 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH52.ZIP (199 KB)

Files used for 3D models or 2D drawings of IC components

TIDRH50.PDF (359 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740 — Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
DC/DC converters

TPS54228 — 4.5V to 18V Input, 2-A Synchronous Step-Down Converter with Eco-mode™

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4472 Test Results Sep 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos