PMP4478

AC in, 5V 3A Quasi-resonant Flyback Converter with Optimized Light Load Efficiency Reference Design

PMP4478

Design files

Overview

The PMP4478 is an optimized reference design for appliance applications which provides high current.  Low ripple & noise < 50mV is achieved via Pi type filter at the output. The design also achieves good light load efficiency with optimized transformer design. When the load is 300mW, the input power can still be limited to less than 420mW.

Features
  • Optimized design for high light load efficiency (Input power <420mW when load is 300mW)
  • Low Standby Power(<30mW)
  • Low ripple& noise (<50mV)
  • Good Dynamic performance
  • Pass CE/RE Test
  • Full Input & Output Protection
Output voltage options PMP4478.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAE0.PDF (380 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGC3.PDF (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGC4.ZIP (150 KB)

Files used for 3D models or 2D drawings of IC components

TIDRGC2.PDF (32 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP4478 Test Results Aug 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.